Cover segment, DS-PTIO (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1045987

Part Number
1045987
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.67 €

300 26 Days

Loading...

  1. 1

Basic information

Colour Grey Thickness(mm) 0.8 Inflammability class of insulation material acc. with UL94 V0
Snap in false Type of end plate false Type of partition false

This page is Cover segment, DS-PTIO, part number 1045987.
You can find the detail information about specifications and dimensions on part number 1045987.

Tech Support