Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2903693 |
2903694 |
2903695 |
2903696 |
2907027 |
2908897 |
2908898 |
2909207 |
2909211 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Voltage type for actuating | |
---|---|---|---|---|---|---|---|---|---|
15.25 € | 20 | 7 Days | -|- | -|- | 20.4|26.4 | DC | |||
15.95 € | 20 | 7 Days | 20.4|26.4 | 20.4|26.4 | -|- | AC | |||
16.10 € | 20 | 75 Days | 102|132 | 102|132 | -|- | AC | |||
16.50 € | 20 | 7 Days | 195.5|253 | 195.5|253 | -|- | AC | |||
17.65 € | 20 | 7 Days | -|- | -|- | 187|242 | DC | |||
16.10 € | 20 | 7 Days | -|- | -|- | 20.4|52.8 | DC | |||
16.85 € | 20 | 7 Days | -|- | -|- | 93.5|121 | DC | |||
17.70 € | 50 | 7 Days | -|- | -|- | 106.25|137.5 | DC | |||
17.05 € | 50 | 7 Days | -|- | -|- | 10.2|13.2 | DC |
Loading...
Nominal current(A) | - | Width(mm) | 35 | Height(mm) | 35 |
---|---|---|---|---|---|
Depth(mm) | 54.4 | With detachable clamps | false | Drive, polarization | - |
Drive, switching attitude | Mono stable | With forced-guided contacts | false | Type of switch contact | Simple contact |
Complete with socket | false | Type of electric connection | Plug-in connection | Degree of protection (IP) | Other |
With LED indication | - | Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 3 |
Configure