Inline terminal, Digital input terminal, IB IL (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2692306
2692885
2700173
2861221
2861234
2861247
2861250
2861690
2861917
2861959
2862204
2862835
2862958
2863520
2878243
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Input current at signal 1
(mA)
Number of digital inputs Time delay at signal exchange
(ms)
Voltage type of supply voltage Type of voltage (input voltage) Supporting protocol for other bus systems Output current
(A)
Type of digital output Supply voltage DC
(V)
Permitted voltage at input
(V)

86.26 €

2 98 Days 12.2140.50.00340|0DCDCtrue0.051None19.2|3024|30

353.08 €

1 61 Days 48.8119.80.0028320.004|0.002DCDCtrue0.09None19.2|3024|30

78.92 €

2 75 Days 12.2119.80.002480.001|0.001DCDCtrue0.03Other19.2|3024|30

45.69 €

4 7 Days 12.2119.80.00520|0DCDCtrue0.035None19.2|3024|30

69.23 €

3 7 Days 12.2140.50.00340|0DCDCtrue0.04None19.2|3024|30

132.92 €

2 7 Days 48.8119.80.00580|0DCDCtrue0.05None19.2|3024|30

228.46 €

1 7 Days 48.8140.50.003160.001|0.001DCDCtrue0.06None19.2|3024|30

163.38 €

1 26 Days 48.8119.5-80|0DCDCtrue0.05None19.2|3024|30

59.95 €

3 33 Days 12.2119.8-10|0-ACfalse0.03None-|-120|135

281.08 €

1 19 Days 48.8140.50.003160|0DCDCtrue0.08None19.2|3024|30

159.23 €

1 7 Days 48.8119.80.00680|0DCDCtrue0.05None19.2|3024|30

297.69 €

1 75 Days 48.8119.80.0028320.004|0.002DCDCtrue0.09None19.2|3024|30

256.15 €

1 7 Days 48.8140.50.003160|0DCDCtrue0.06None19.2|3024|30

265.85 €

1 19 Days 48.8140.5-160|0DCDCtrue0.06None19.2|3024|30

304.62 €

1 61 Days 48.8119.80.0026320.004|0.002DCDCtrue0.09None19.2|3024|30

Loading...

  1. 1

Basic information

Depth(mm) 71.5 Suitable for safety functions false Number of digital outputs 0
Supporting protocol for LON false Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0
Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces USB - Number of HW-interfaces parallel 0 Number of HW-interfaces other 2
With optical interface false Supporting protocol for TCP/IP false Supporting protocol for ASI false
Supporting protocol for PROFIBUS false Supporting protocol for CAN false Supporting protocol for INTERBUS false
Supporting protocol for KNX false Supporting protocol for MODBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for SUCONET false Short-circuit protection, outputs available false
Type of electric connection Other Rail mounting possible true Explosion safety category for gas None
Explosion safety category for dust Other Fieldbus connection over separate bus coupler possible true System accessory true
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Degree of protection (IP) IP20
Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 -
Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0 Front build in possible false
Rack-assembly possible false Wall mounting/direct mounting false Radio standard Bluetooth -
Radio standard WLAN 802.11 - IO link master false Performance level acc. EN ISO 13849-1 None
Supporting protocol for AS-Interface Safety at Work false Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false
Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) -|-
Supply voltage AC 60 Hz(V) -|- Permitted voltage at output(V) -|- Type of output voltage -
Digital inputs configurable false Digital outputs configurable false Radio standard GPRS -
Radio standard GSM - Radio standard UMTS - SIL according to IEC 61508 None

Tech Support