Safety-related distributed relay output module, IB IL (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2985864

Part Number
2985864
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

720.00 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 73.2 Height(mm) 119.8 Depth(mm) 71.5
Input current at signal 1(mA) - Suitable for safety functions true Number of digital inputs 0
Number of digital outputs 0 Time delay at signal exchange(ms) 0|0 Voltage type of supply voltage DC
Supporting protocol for LON false Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0
Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces USB - Number of HW-interfaces parallel 0 Number of HW-interfaces other 2
With optical interface false Type of voltage (input voltage) - Supporting protocol for TCP/IP false
Supporting protocol for ASI false Supporting protocol for PROFIBUS false Supporting protocol for CAN false
Supporting protocol for INTERBUS true Supporting protocol for KNX false Supporting protocol for MODBUS false
Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false Supporting protocol for SUCONET false
Supporting protocol for other bus systems true Output current(A) 6 Short-circuit protection, outputs available false
Type of digital output Relay Type of electric connection Other Rail mounting possible true
Explosion safety category for gas None Explosion safety category for dust Other Fieldbus connection over separate bus coupler possible true
System accessory true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false
Category according to EN 954-1 - Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0
Front build in possible false Rack-assembly possible false Wall mounting/direct mounting false
Radio standard Bluetooth - Radio standard WLAN 802.11 - IO link master false
Performance level acc. EN ISO 13849-1 Level e Supporting protocol for AS-Interface Safety at Work false Supporting protocol for DeviceNet Safety false
Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false
Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false
Supply voltage AC 50 Hz(V) -|- Supply voltage AC 60 Hz(V) -|- Supply voltage DC(V) 19.2|30
Permitted voltage at output(V) -|- Permitted voltage at input(V) -|- Type of output voltage -
Digital inputs configurable false Digital outputs configurable false Radio standard GPRS -
Radio standard GSM - Radio standard UMTS - SIL according to IEC 61508 3

This page is Safety-related distributed relay output module, IB IL, part number 2985864.
You can find the detail information about specifications and dimensions on part number 2985864.

Tech Support