Device marker, LS-EMLSP (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1045512

Part Number
1045512
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.57 €

10 22 Days

Loading...

  1. 1

Basic information

Colour - Width(mm) 15 Height(mm) 21.5
Self-adhesive false Diameter(mm) - Length(mm) -
Text - Magnetic - Transparent -

This page is Device marker, LS-EMLSP, part number 1045512.
You can find the detail information about specifications and dimensions on part number 1045512.

Tech Support