Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0811215
Colour | White | Width(mm) | 30 | Height(mm) | 70 |
---|---|---|---|---|---|
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
Text | Unprinted | Magnetic | - | Transparent | - |
This page is Label, BMKT, part number 0811215.
You can find the detail information about specifications and dimensions on part number 0811215.