Coupling, VS-MP (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1403684
1403685
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Rated voltage
(V)
Material housing Inflammability class of insulation material acc. with UL94 Material contact Rated current In
(A)

87.12 €

3 46 Days 4224AluminiumOther-16

95.25 €

2 7 Days 3872-V0Other not-copper alloys-

Loading...

  1. 1

Basic information

Mounting method - Height(mm) 51 Depth(mm) -
Locking mechanism - Number of conduit inlets - EMC-version -
Number of poles - Contact type - Coating housing -
Ambient temperature(°C) -40|70 Operation temperature(°C) -40|70 Rated surge voltage(kV) -
Type of electric connection - Material of contact surface - Impact strength -
With sealing - Over voltage category - Pollution degree -
Number of plug-in contact rows - Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|-
Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted IP65
With protective conductor false Material insulation body - Position cable feed -

Tech Support