Printed-circuit board connector, PCB connector, FKCOR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1861234
1861250
1861263
1861276
1861289
1861292
1861302
1861315
1861328
1861331
1861344
1861357
1861360
1861373
1861386
1861399
1861409
1861412
1861425
1861438
1861441
1861454
1861467
1861470
1861483
1861496
1861506
1861519
1861522
1861535
1861548
1861551
1861564
1861577
1861580
1861593
1861603
1861616
1861629
1861632
1861645
1861658
1861661
1861674
1861687
1861690
1861700
1861713
1861726
1861739
1861742
1861755
1861768
1861771
1861784
1861797
1861807
1861810
1861823
1861836
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Degree of protection (IP), mounted

1.48 €

250 7 Days -40|100Other

2.96 €

250 40 Days -40|100Other

3.71 €

100 75 Days -40|100Other

4.45 €

100 40 Days -40|100Other

5.19 €

100 75 Days -40|100Other

5.93 €

100 75 Days -40|100Other

6.67 €

100 75 Days -40|100Other

7.41 €

100 75 Days -40|100Other

8.15 €

50 75 Days -40|100Other

8.89 €

50 56 Days -40|100Other

9.64 €

50 75 Days -40|100Other

10.38 €

50 75 Days -40|100Other

11.12 €

50 75 Days -40|100Other

11.86 €

50 75 Days -40|100Other

12.60 €

50 75 Days -40|100Other

13.34 €

50 75 Days -40|100Other

14.08 €

50 75 Days -40|100Other

14.82 €

50 75 Days -40|100Other

15.56 €

50 75 Days -40|100Other

16.31 €

50 75 Days -40|100Other

17.05 €

50 75 Days -40|100Other

17.79 €

50 75 Days -40|100Other

1.61 €

250 75 Days -|--

2.35 €

250 7 Days -|--

3.09 €

250 75 Days -|--

3.83 €

100 75 Days -|--

4.57 €

100 75 Days -|--

5.31 €

100 75 Days -|--

6.05 €

100 75 Days -|--

6.79 €

100 75 Days -|--

7.54 €

100 75 Days -|--

8.28 €

50 75 Days -|--

9.02 €

50 75 Days -|--

9.76 €

50 75 Days -|--

10.50 €

50 75 Days -|--

11.24 €

50 75 Days -|--

11.98 €

50 75 Days -|--

12.72 €

50 75 Days -|--

13.46 €

50 75 Days -|--

14.21 €

50 75 Days -|--

14.95 €

50 75 Days -|--

15.69 €

50 75 Days -|--

16.43 €

50 75 Days -|--

17.17 €

50 75 Days -|--

17.91 €

50 75 Days -|--

2.68 €

250 75 Days -40|100Other

3.43 €

250 75 Days -40|100Other

4.17 €

250 75 Days -40|100Other

4.91 €

100 75 Days -40|100Other

5.65 €

100 75 Days -40|100Other

6.39 €

100 75 Days -40|100Other

7.13 €

100 75 Days -40|100Other

7.87 €

100 75 Days -40|100Other

8.61 €

100 75 Days -40|100Other

9.35 €

50 75 Days -40|100Other

10.10 €

50 75 Days -40|100Other

10.84 €

50 75 Days -40|100Other

11.58 €

50 75 Days -40|100Other

12.32 €

50 75 Days -40|100Other

13.06 €

50 75 Days -40|100Other

Loading...

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Connectable cable type Tubular cable Modular spacing connections(mm) 5.08
Number of plug-in contact rows 1 Modular spacing contacts(mm) 5.08 Connectable conductor cross section solid-core(mm²) 0.2|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|2.5
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 90° (upwards vertical) Rated current In(A) 12

Tech Support