Manufacturer part number: 1402410
Brand: PHOENIX CONTACT
Price: 26.29 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1402410
Mounting method | - | Width(mm) | 14 | Height(mm) | 14.6 |
---|---|---|---|---|---|
Depth(mm) | - | Locking mechanism | - | Rated voltage(V) | 72 |
Number of conduit inlets | - | EMC-version | - | Number of poles | - |
Contact type | - | Material housing | Other | Coating housing | - |
Ambient temperature(°C) | -10|60 | Operation temperature(°C) | -10|60 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | - | Type of electric connection | Other | Material of contact surface | Other |
Impact strength | - | With sealing | - | Over voltage category | - |
Pollution degree | - | Number of plug-in contact rows | - | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Degree of protection (IP), mounted | IP20 | With protective conductor | false | Material insulation body | - |
Material contact | Other copper alloys | Position cable feed | - | Rated current In(A) | - |
This page is RJ45 connector, VS-VARAN, part number 1402410.
You can find the detail information about specifications and dimensions on part number 1402410.