Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1731743 |
1731769 |
1731785 |
1731798 |
1731808 |
1731811 |
1731824 |
1731837 |
1731840 |
1731853 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour housing | Rated voltage (V) | Operation temperature (°C) | Rated surge voltage (kV) | Length pin (mm) | Modular spacing connections (mm) | Type of banding | Modular spacing contacts (mm) | Type of PCB fastening | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.49 € | 100 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 | ||
3.03 € | 100 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 | ||
3.58 € | 100 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 | ||
3.85 € | 50 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 | ||
4.13 € | 50 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 | ||
4.40 € | 50 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 | ||
4.67 € | 50 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 | ||
4.95 € | 50 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 | ||
5.22 € | 50 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 | ||
5.50 € | 50 | 33 Days | Green | 160 | -|- | 2.5 | 3.4 | 3.5 | None | 3.5 | Flange | 8 |
Loading...
Type of connection | Printed circuit board to cable | Number of poles | - | Contact type | Pin |
---|---|---|---|---|---|
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Type of electric connection | Other |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 2 |
Diameter connection pin(mm) | - | Number of plug-in contact rows | 1 | Suitable for PCB thickness(mm) | - |
Connector model | Fixed connector | Material insulation body | Other | Angle PCB/contact | Other |
Configure
Basic Attributes
Colour housing
Rated voltage(V)
Operation temperature(°C)
Rated surge voltage(kV)
Length pin(mm)
Modular spacing connections(mm)
Type of banding
Modular spacing contacts(mm)
Type of PCB fastening
Rated current In(A)
Filter by standard shipping days
Optional Attributes