Printed-circuit board connector, Feed-through header, DFK-MSTBA (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1898884
1898907
1898923
1898936
1898949
1898952
1898965
1899032
1899058
1899074
1899090
1899100
1899113
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of PCB fastening

5.10 €

50 28 Days -

6.33 €

50 28 Days -

7.57 €

50 28 Days -

8.19 €

50 25 Days -

8.80 €

50 28 Days -

9.42 €

50 28 Days -

10.04 €

50 28 Days -

6.48 €

50 28 Days Flange

7.72 €

50 28 Days Flange

8.95 €

50 28 Days Flange

10.19 €

50 28 Days Flange

10.80 €

50 28 Days Flange

11.42 €

50 28 Days Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Operation temperature(°C) -|-
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Over voltage category -
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 3.2
Modular spacing connections(mm) 5.08 Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 5.08 Connector model Fixed connector
Material insulation body Other Angle PCB/contact - Rated current In(A) 12

Tech Support