Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1077610
Part Number
|
---|
1077610 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of connection | Colour housing | Rated voltage (V) | Contact type | Operation temperature (°C) | Type of fastening | Inflammability class of insulation material acc. with UL94 | Rated surge voltage (kV) | Type of electric connection | Material of contact surface | Over voltage category | Length pin (mm) | Modular spacing connections (mm) | Number of plug-in contact rows | Type of banding | Modular spacing contacts (mm) | Connector model | Material insulation body | Angle PCB/contact | Type of PCB fastening | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.31 € | 1150 | 28 Days | - | Black | - | - | -|- | - | Other | - | - | - | - | 2.5 | - | - | - | - | - | - | - | - | - |
Loading...
Number of poles | - | Pollution degree | 2 | Diameter connection pin(mm) | - |
---|---|---|---|---|---|
Suitable for PCB thickness(mm) | - |
This page is PCB header, MSTBO, part number 1077610.
You can find the detail information about specifications and dimensions on part number 1077610.
Configure
Basic Attributes
Type of connection
Colour housing
Rated voltage(V)
Contact type
Operation temperature(°C)
Type of fastening
Inflammability class of insulation material acc. with UL94
Rated surge voltage(kV)
Type of electric connection
Material of contact surface
Over voltage category
Length pin(mm)
Modular spacing connections(mm)
Number of plug-in contact rows
Type of banding
Modular spacing contacts(mm)
Connector model
Material insulation body
Angle PCB/contact
Type of PCB fastening
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1077606 |
1077607 |
1077608 |
1077611 |
1077612 |
1077613 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of connection | Colour housing | Rated voltage (V) | Contact type | Operation temperature (°C) | Type of fastening | Inflammability class of insulation material acc. with UL94 | Rated surge voltage (kV) | Type of electric connection | Material of contact surface | Over voltage category | Length pin (mm) | Modular spacing connections (mm) | Number of plug-in contact rows | Type of banding | Modular spacing contacts (mm) | Connector model | Material insulation body | Angle PCB/contact | Type of PCB fastening | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.70 € | 1000 | 28 Days | - | Other | - | - | -|- | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
6.46 € | 1000 | 28 Days | - | Other | - | - | -|- | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
6.46 € | 1000 | 28 Days | - | Other | - | - | -|- | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
5.70 € | 1020 | 28 Days | - | Black | - | - | -|- | - | - | - | - | - | - | 2.5 | - | - | - | - | - | - | - | - | - | ||
5.70 € | 1020 | 28 Days | - | Black | - | - | -|- | - | - | - | - | - | - | 2.5 | - | - | - | - | - | - | - | - | - | ||
7.49 € | 1000 | 28 Days | - | Black | - | - | -|- | - | - | - | - | - | - | 2.5 | - | - | - | - | - | - | - | - | - |