PCB header, MSTBO (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1077603
1077604
1077605
1077606
1077607
1077608
1077609
1077610
1077611
1077612
1077613
1077614
1107237
1107238
1847136
1847149
1847152
1850482
1861073
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of connection Colour housing Rated voltage
(V)
Contact type Operation temperature
(°C)
Type of fastening Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Type of electric connection Material of contact surface Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Number of plug-in contact rows Type of banding Modular spacing contacts
(mm)
Connector model Material insulation body Angle PCB/contact Type of PCB fastening Rated current In
(A)

3.29 €

1000 28 Days -Other---|-----------------

3.29 €

1000 28 Days -Other---|--Other--------------

4.70 €

1000 28 Days -Other---|-----------------

4.70 €

1000 28 Days -Other---|-----------------

6.46 €

1000 28 Days -Other---|-----------------

6.46 €

1000 28 Days -Other---|-----------------

4.31 €

1150 28 Days -Black---|-------2.5---------

4.31 €

1150 28 Days -Black---|--Other----2.5---------

5.70 €

1020 28 Days -Black---|-------2.5---------

5.70 €

1020 28 Days -Black---|-------2.5---------

7.49 €

1000 28 Days -Black---|-------2.5---------

7.49 €

1000 28 Days -Black---|-------2.5---------

3.12 €

500 28 Days -----|--Other--------------

3.12 €

500 28 Days -----|--Other--------------

3.04 €

100 7 Days Printed circuit board to cableGreen320Pin-40|100OtherOther4OtherTinIII3.25.081None5.08Fixed connectorOtherOtherOther8

3.10 €

100 25 Days Printed circuit board to cableGreen320Pin-40|100OtherOther4OtherTinIII3.25.081None5.08Fixed connectorOtherOtherOther8

3.16 €

100 28 Days Printed circuit board to cableGreen320Pin-40|100OtherOther4OtherTinIII3.25.081None5.08Fixed connectorOtherOtherOther8

3.16 €

100 28 Days Printed circuit board to cableGreen320Pin-|-OtherOther4OtherTinIII3.25.081None5.08Fixed connectorOtherOtherOther8

2.38 €

200 7 Days -Green320Other-|-SolderOther4Soldering connectionOtherIII3.55--5Fixed connectorThermoplasticOtherOther12

Loading...

  1. 1

Basic information

Number of poles - Pollution degree 2 Diameter connection pin(mm) -
Suitable for PCB thickness(mm) -

Tech Support