Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203405
Type of connection | - | Colour housing | Black | Rated voltage(V) | - |
---|---|---|---|---|---|
Number of poles | - | Contact type | - | Operation temperature(°C) | -|- |
Type of fastening | - | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | - |
Type of electric connection | - | Material of contact surface | - | Over voltage category | - |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | - |
Modular spacing connections(mm) | 5 | Number of plug-in contact rows | - | Type of banding | - |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 5 | Connector model | - |
Material insulation body | - | Angle PCB/contact | - | Type of PCB fastening | - |
Rated current In(A) | - |
This page is PCB header, HSCH , part number 2203405.
You can find the detail information about specifications and dimensions on part number 2203405.