PCB header, MCDN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1953237
1953240
1953253
1953266
1953279
1953282
1953295
1953305
1953318
1953321
1953334
1953350
1953363
1953376
1953389
1953619
1953635
1953648
1953677
1953680
1953693
1953826
1953842
1953868
1953884
1953949
1953952
1953965
1953978
1953981
1953994
1954003
1954032
1954045
1954058
1954061
1954074
1954087
1954090
1954100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length pin
(mm)
Type of PCB fastening

4.72 €

55 19 Days 1.4Flange

5.48 €

45 19 Days 1.4Flange

6.25 €

40 19 Days 1.4Flange

7.01 €

35 19 Days 1.4Flange

7.77 €

30 19 Days 1.4Flange

8.53 €

30 19 Days 1.4Flange

9.30 €

50 19 Days 1.4Flange

10.06 €

50 19 Days 1.4Flange

10.82 €

40 19 Days 1.4Flange

11.58 €

40 19 Days 1.4Flange

12.34 €

40 19 Days 1.4Flange

13.11 €

40 19 Days 1.4Flange

13.87 €

30 19 Days 1.4Flange

14.63 €

30 19 Days 1.4Flange

15.39 €

30 19 Days 1.4Flange

9.30 €

50 7 Days 2.6Flange

10.82 €

40 7 Days 2.6Flange

11.58 €

40 19 Days 2.6Flange

13.87 €

30 19 Days 2.6Flange

14.63 €

30 19 Days 2.6Flange

15.39 €

30 19 Days 2.6Flange

10.78 €

50 19 Days 2.6Other

12.31 €

40 7 Days 2.6Other

13.83 €

30 19 Days 2.6Other

15.36 €

30 19 Days 2.6Other

4.69 €

60 7 Days 1.4Other

5.45 €

50 19 Days 1.4Other

6.21 €

45 19 Days 1.4Other

6.97 €

40 19 Days 1.4Other

7.74 €

35 19 Days 1.4Other

8.50 €

30 19 Days 1.4Other

9.26 €

50 19 Days 1.4Other

10.02 €

50 19 Days 1.4Other

10.78 €

50 19 Days 1.4Other

11.55 €

40 19 Days 1.4Other

12.31 €

40 19 Days 1.4Other

13.07 €

40 19 Days 1.4Other

13.83 €

30 19 Days 1.4Other

14.60 €

30 19 Days 1.4Other

15.36 €

30 19 Days 1.4Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 160
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 2.5
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Modular spacing connections(mm) 3.5
Number of plug-in contact rows 2 Type of banding None Suitable for PCB thickness(mm) -
Modular spacing contacts(mm) 3.5 Connector model Fixed connector Material insulation body Other
Angle PCB/contact Other Rated current In(A) 8

Tech Support