• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Printed-circuit board connector, PCB connector, FKCVW (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1873692
1873728
1873731
1873744
1873757
1873760
1873773
1873786
1873799
1873809
1873812
1873825
1873838
1873854
1873870
1873883
1873896
1873906
1873919
1873922
1873935
1873948
1910034
1910047
1910063
1910089
1910092
1910102
1910115
1910128
1910131
1910144
1910157
1910160
1910173
1910186
1910199
1910209
1910212
1910225
1910238
1910241
1910254
1910267
1910270
1910283
1910296
1910306
1910319
1910322
1910335
1910348
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Modular spacing connections
(mm)
Modular spacing contacts
(mm)

6.96 €

50 7 Days 5.085.08

10.44 €

50 47 Days 5.085.08

11.60 €

50 47 Days 5.085.08

12.76 €

50 47 Days 5.085.08

13.92 €

50 47 Days 5.085.08

15.08 €

50 47 Days 5.085.08

16.24 €

50 47 Days 5.085.08

17.40 €

50 47 Days 5.085.08

18.55 €

50 47 Days 5.085.08

2.45 €

100 54 Days 5.085.08

3.61 €

100 54 Days 5.085.08

4.77 €

50 54 Days 5.085.08

5.93 €

50 54 Days 5.085.08

8.25 €

50 54 Days 5.085.08

10.57 €

50 54 Days 5.085.08

11.72 €

50 54 Days 5.085.08

12.88 €

50 54 Days 5.085.08

14.04 €

50 54 Days 5.085.08

15.20 €

50 54 Days 5.085.08

16.36 €

50 54 Days 5.085.08

17.52 €

50 54 Days 5.085.08

18.68 €

50 54 Days 5.085.08

2.33 €

100 33 Days 55

3.49 €

100 47 Days 55

5.81 €

50 33 Days 55

8.12 €

50 47 Days 55

9.28 €

50 47 Days 55

10.44 €

50 47 Days 55

11.60 €

50 47 Days 55

12.76 €

50 47 Days 55

13.92 €

50 47 Days 55

15.08 €

50 47 Days 55

16.24 €

50 47 Days 55

17.40 €

50 47 Days 55

18.55 €

50 47 Days 55

19.71 €

50 47 Days 55

20.87 €

50 47 Days 55

2.45 €

100 54 Days 55

3.61 €

100 54 Days 55

4.77 €

50 54 Days 55

5.93 €

50 54 Days 55

7.09 €

50 54 Days 55

8.25 €

50 54 Days 55

9.41 €

50 54 Days 55

10.57 €

50 54 Days 55

11.72 €

50 54 Days 55

12.88 €

50 54 Days 55

14.04 €

50 54 Days 55

15.20 €

50 54 Days 55

16.36 €

50 54 Days 55

17.52 €

50 54 Days 55

18.68 €

50 54 Days 55

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|2.5 Degree of protection (IP), mounted Other
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 270° (downwards vertical) Rated current In(A) 12

Tech Support