Direct plug-in block, PCU (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1922682

Part Number
1922682
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.69 €

50 61 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 8 Type of electric connection Screw connection Material of contact surface Silver
Over voltage category III Pollution degree 2 Connectable cable type -
Modular spacing connections(mm) 10.16 Number of plug-in contact rows 1 Modular spacing contacts(mm) 10.16
Connectable conductor cross section solid-core(mm²) 0.5|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|6
Connectable conductor cross section multi-wired(mm²) 0.5|4 Degree of protection (IP), mounted - With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 90° (upwards vertical)
Rated current In(A) 41

This page is Direct plug-in block, PCU, part number 1922682.
You can find the detail information about specifications and dimensions on part number 1922682.

Tech Support