Printed-circuit board connector, PCB header, CCVA (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1827883
1827896
1827906
1827922
1827935
1827948
1827951
1827964
1827977
1827980
1827993
1837077
1837080
1837093
1837103
1837116
1837129
1837132
1837145
1837158
1837161
1837174
1837187
1837190
1837200
1837213
1837226
1837239
1837242
1837255
1837271
1837284
1837297
1837307
1837310
1837323
1837336
1837349
1837352
1955905
1955947
1956098
1956111
1956137
1956140
1956153
1956166
1956179
1956182
1956205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)
Type of PCB fastening

3.01 €

104 33 Days -2.65.08None5.08Other

3.22 €

104 33 Days -2.65.08None5.08Other

3.44 €

104 33 Days -2.65.08None5.08Other

3.86 €

52 33 Days -2.65.08None5.08Other

4.08 €

52 33 Days -2.65.08None5.08Other

4.29 €

52 33 Days -2.65.08None5.08Other

4.50 €

52 33 Days -2.65.08None5.08Other

4.72 €

52 33 Days -2.65.08None5.08Other

4.93 €

52 33 Days -2.65.08None5.08Other

5.14 €

52 33 Days -2.65.08None5.08Other

5.36 €

52 33 Days -2.65.08None5.08Other

1.73 €

150 33 Days III25None5Other

1.94 €

100 33 Days III25None5Other

2.16 €

100 33 Days III25None5Other

2.37 €

100 33 Days III25None5Other

2.58 €

100 33 Days III25None5Other

2.80 €

100 33 Days III25None5Other

3.01 €

104 33 Days III25None5Other

3.22 €

104 33 Days III25None5Other

3.44 €

104 33 Days III25None5Other

3.65 €

52 33 Days III25None5Other

3.86 €

52 33 Days III25None5Other

4.08 €

52 33 Days III25None5Other

4.29 €

52 33 Days III25None5Other

4.50 €

52 33 Days III25None5Other

4.72 €

52 33 Days III25None5Other

4.93 €

52 33 Days III25None5Other

5.14 €

52 33 Days III25None5Other

5.36 €

52 33 Days III25None5Other

1.14 €

280 22 Days III25Blister girdle (for SMD)5Other

1.59 €

140 7 Days III25Blister girdle (for SMD)5Other

1.82 €

140 33 Days III25Blister girdle (for SMD)5Other

2.04 €

140 22 Days III25Blister girdle (for SMD)5Other

2.27 €

140 33 Days III25Blister girdle (for SMD)5Other

2.50 €

140 33 Days III25Blister girdle (for SMD)5Other

2.73 €

140 33 Days III25Blister girdle (for SMD)5Other

2.95 €

140 33 Days III25Blister girdle (for SMD)5Other

3.18 €

140 33 Days III25Blister girdle (for SMD)5Other

3.41 €

140 33 Days III25Blister girdle (for SMD)5Other

1.73 €

150 7 Days III2.65.08None5.08Other

2.58 €

100 7 Days III2.65.08None5.08Other

0.88 €

250 33 Days III2.65.08None5.08Flange

1.30 €

150 22 Days III2.65.08None5.08Flange

1.73 €

150 33 Days III2.65.08None5.08Flange

1.94 €

100 33 Days III2.65.08None5.08Flange

2.16 €

100 33 Days III2.65.08None5.08Flange

2.37 €

100 33 Days III2.65.08None5.08Flange

2.58 €

100 33 Days III2.65.08None5.08Flange

2.80 €

100 33 Days III2.65.08None5.08Flange

1.34 €

140 33 Days III2.65.08Blister girdle (for SMD)5.08Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 320
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Pollution degree 2
Diameter connection pin(mm) - Number of plug-in contact rows 1 Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other Angle PCB/contact 90° (upwards vertical)
Rated current In(A) 12

Tech Support