Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1715733 |
1715735 |
1715736 |
1715737 |
1715740 |
1715742 |
1715751 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operation temperature (°C) | Over voltage category | Modular spacing connections (mm) | Modular spacing contacts (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.26 € | 50 | 28 Days | -40|-40 | - | 2.54 | 2.54 | 0.14|0.5 | 0.25|0.34 | 0.14|0.5 | 6 | ||
6.55 € | 50 | 29 Days | -40|-40 | - | 2.54 | 2.54 | 0.14|0.5 | 0.25|0.34 | 0.14|0.5 | 6 | ||
7.84 € | 50 | 28 Days | -40|-40 | - | 2.54 | 2.54 | 0.14|0.5 | 0.25|0.34 | 0.14|0.5 | 6 | ||
9.12 € | 50 | 29 Days | -40|-40 | - | 2.54 | 2.54 | 0.14|0.5 | 0.25|0.34 | 0.14|0.5 | 6 | ||
12.98 € | 50 | 29 Days | -40|-40 | - | 2.54 | 2.54 | 0.14|0.5 | 0.25|0.34 | 0.14|0.5 | 6 | ||
15.56 € | 50 | 29 Days | -40|-40 | - | 2.54 | 2.54 | 0.14|0.5 | 0.25|0.34 | 0.14|0.5 | 6 | ||
23.28 € | 50 | 29 Days | -40|-40 | - | 2.54 | 2.54 | 0.14|0.5 | 0.25|0.34 | 0.14|0.5 | 6 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Black | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 2.5 |
Type of electric connection | Other | Material of contact surface | Gold | Pollution degree | 2 |
Connectable cable type | Tubular cable | Number of plug-in contact rows | 2 | Connectable conductor cross section multi-wired(mm²) | -|- |
Degree of protection (IP), mounted | Other | With protective conductor | - | Material insulation body | Other |
Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Configure
Basic Attributes
Operation temperature(°C)
Over voltage category
Modular spacing connections(mm)
Modular spacing contacts(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes