Automatic Stripper

Automatic Stripper

Standard Unit Price:
809.99
Shipping Days:
30 Days

Automatic machine for processing various standard and special insulation types. The machine strips different diameters of cables and conductors precisely and cleanly. The automatic stripper provides quick and easy setting of the correct conductor cross-section.

Basic Specifications

  • Width(mm)
    20
  • Function
    Skin
  • Height(mm)
    1.6
Part Number
Depth(mm)

Refine by

  • 26.6
  • 26.7
  • 26.8
  • Clear
Strip length adjustable

Refine by

  • -
  • Clear
Type of drive

Refine by

  • -
  • Clear
Strip length(mm)

Refine by

  • -
  • Clear
Adjustable conductor cross section(mm²)

Refine by

  • -|-
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
26.8
-
-
-
-
30 Days
809.99

1120920000
Part Number : 1120920000
Shipping Days 30 Days
Standard Unit Price 809.99

Specificationtitle

  • Width(mm)
    20
  • Depth(mm)
    26.8
  • Strip length adjustable
    -
  • Function
    Skin
  • Height(mm)
    1.6
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -
26.7
-
-
-
-|-
30 Days
820.08

2007320000
Part Number : 2007320000
Shipping Days 30 Days
Standard Unit Price 820.08

Specificationtitle

  • Width(mm)
    20
  • Depth(mm)
    26.7
  • Strip length adjustable
    -
  • Function
    Skin
  • Height(mm)
    1.6
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -|-
26.8
-
-
-
-|-
30 Days
820.08

2007330000
Part Number : 2007330000
Shipping Days 30 Days
Standard Unit Price 820.08

Specificationtitle

  • Width(mm)
    20
  • Depth(mm)
    26.8
  • Strip length adjustable
    -
  • Function
    Skin
  • Height(mm)
    1.6
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -|-
26.7
-
-
-
-
30 Days
820.08

2007340000
Part Number : 2007340000
Shipping Days 30 Days
Standard Unit Price 820.08

Specificationtitle

  • Width(mm)
    20
  • Depth(mm)
    26.7
  • Strip length adjustable
    -
  • Function
    Skin
  • Height(mm)
    1.6
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -
26.6
-
-
-
-
30 Days
820.08

2007350000
Part Number : 2007350000
Shipping Days 30 Days
Standard Unit Price 820.08

Specificationtitle

  • Width(mm)
    20
  • Depth(mm)
    26.6
  • Strip length adjustable
    -
  • Function
    Skin
  • Height(mm)
    1.6
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -
26.7
-
-
-
-
30 Days
820.08

2007360000
Part Number : 2007360000
Shipping Days 30 Days
Standard Unit Price 820.08

Specificationtitle

  • Width(mm)
    20
  • Depth(mm)
    26.7
  • Strip length adjustable
    -
  • Function
    Skin
  • Height(mm)
    1.6
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -
26.8
-
-
-
-
30 Days
820.08

2007370000
Part Number : 2007370000
Shipping Days 30 Days
Standard Unit Price 820.08

Specificationtitle

  • Width(mm)
    20
  • Depth(mm)
    26.8
  • Strip length adjustable
    -
  • Function
    Skin
  • Height(mm)
    1.6
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -
26.8
-
-
-
-
30 Days
820.08

2007380000
Part Number : 2007380000
Shipping Days 30 Days
Standard Unit Price 820.08

Specificationtitle

  • Width(mm)
    20
  • Depth(mm)
    26.8
  • Strip length adjustable
    -
  • Function
    Skin
  • Height(mm)
    1.6
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -
26.8
-
-
-
-
30 Days
820.08

2007390000
Part Number : 2007390000
Shipping Days 30 Days
Standard Unit Price 820.08

Specificationtitle

  • Width(mm)
    20
  • Depth(mm)
    26.8
  • Strip length adjustable
    -
  • Function
    Skin
  • Height(mm)
    1.6
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support