End And Partition Plate For Terminals

End And Partition Plate For Terminals

Standard Unit Price:
0.58
Shipping Days:
79 Days

End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.

Basic Specifications

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    5.5
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
79 Days
0.58

1250570000
Part Number : 1250570000
Shipping Days 79 Days
Standard Unit Price 0.58

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    5.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support