Pre-assembled PLC Wire

Pre-assembled PLC Wire

Standard Unit Price:
67.29
Shipping Days:
4 Days

Ready-to-connect data line with fibre-optic cable in multi-mode and single mode

Basic Specifications

  • Fibre type
    Multi mode 50/125
  • Colour outer sheath
    Orange
  • Cable type
    Duplex
  • Type of connector connection 1
    LC-Duplex
  • Type of connector connection 2
    LC-Duplex
Part Number
Flame retardant

Refine by

  • -
  • Clear
Number of fibres

Refine by

  • -
  • Clear
Length(m)

Refine by

  • 1
  • 2
  • 5
  • 10
  • Clear
Case connector connection 1

Refine by

  • Other
  • Clear
Case connector connection 2

Refine by

  • Other
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
5
Other
Other
4 Days
76.20

1062550000
Part Number : 1062550000
Shipping Days 4 Days
Standard Unit Price 76.20

Specificationtitle

  • Fibre type
    Multi mode 50/125
  • Flame retardant
    -
  • Number of fibres
    -
  • Colour outer sheath
    Orange
  • Cable type
    Duplex
  • Length(m)
    5
  • Type of connector connection 1
    LC-Duplex
  • Type of connector connection 2
    LC-Duplex
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
-
-
2
Other
Other
4 Days
69.48

1062570000
Part Number : 1062570000
Shipping Days 4 Days
Standard Unit Price 69.48

Specificationtitle

  • Fibre type
    Multi mode 50/125
  • Flame retardant
    -
  • Number of fibres
    -
  • Colour outer sheath
    Orange
  • Cable type
    Duplex
  • Length(m)
    2
  • Type of connector connection 1
    LC-Duplex
  • Type of connector connection 2
    LC-Duplex
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
-
-
10
Other
Other
4 Days
87.32

1062580000
Part Number : 1062580000
Shipping Days 4 Days
Standard Unit Price 87.32

Specificationtitle

  • Fibre type
    Multi mode 50/125
  • Flame retardant
    -
  • Number of fibres
    -
  • Colour outer sheath
    Orange
  • Cable type
    Duplex
  • Length(m)
    10
  • Type of connector connection 1
    LC-Duplex
  • Type of connector connection 2
    LC-Duplex
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
-
-
1
-
-
4 Days
67.29

1276880000
Part Number : 1276880000
Shipping Days 4 Days
Standard Unit Price 67.29

Specificationtitle

  • Fibre type
    Multi mode 50/125
  • Flame retardant
    -
  • Number of fibres
    -
  • Colour outer sheath
    Orange
  • Cable type
    Duplex
  • Length(m)
    1
  • Type of connector connection 1
    LC-Duplex
  • Type of connector connection 2
    LC-Duplex
  • Case connector connection 1
    -
  • Case connector connection 2
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support