Hybrid Connector for Board Connection

Hybrid Connector for Board Connection

Standard Unit Price:
3.75
Shipping Days:
16 Days

Pluggable PCB connection with innovative connection technology for safe and intuitive handling.

Basic Specifications

  • Contact type
    Pin
  • Number of plug-in contact rows
    1
  • Over voltage category
    II
  • Pollution degree
    2
  • Type of electric connection
    -
  • Material of contact surface
    Tin
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Connector model
    -
  • Angle PCB/contact
    -
  • Type of PCB fastening
    Flange
  • Type of fastening
    Solder
  • Type of banding
    Other
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    Black
  • Rated voltage(V)
    1000
  • Number of poles
    4
  • Operation temperature(°C)
    -50|130
  • Rated surge voltage(kV)
    6
  • Diameter connection pin(mm)
    -
  • Length pin(mm)
    2.6
  • Modular spacing connections(mm)
    7.62
  • Suitable for PCB thickness(mm)
    -
  • Modular spacing contacts(mm)
    7.62
  • Rated current In(A)
    41
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16 Days
3.75

2626800000
Part Number : 2626800000
Shipping Days 16 Days
Standard Unit Price 3.75

Specificationtitle

  • Contact type
    Pin
  • Number of plug-in contact rows
    1
  • Over voltage category
    II
  • Pollution degree
    2
  • Type of electric connection
    -
  • Material of contact surface
    Tin
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Connector model
    -
  • Angle PCB/contact
    -
  • Type of PCB fastening
    Flange
  • Type of fastening
    Solder
  • Type of banding
    Other
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    Black
  • Rated voltage(V)
    1000
  • Number of poles
    4
  • Operation temperature(°C)
    -50|130
  • Rated surge voltage(kV)
    6
  • Diameter connection pin(mm)
    -
  • Length pin(mm)
    2.6
  • Modular spacing connections(mm)
    7.62
  • Suitable for PCB thickness(mm)
    -
  • Modular spacing contacts(mm)
    7.62
  • Rated current In(A)
    41
16 Days
3.82

2626930000
Part Number : 2626930000
Shipping Days 16 Days
Standard Unit Price 3.82

Specificationtitle

  • Contact type
    Pin
  • Number of plug-in contact rows
    1
  • Over voltage category
    II
  • Pollution degree
    2
  • Type of electric connection
    -
  • Material of contact surface
    Tin
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Connector model
    -
  • Angle PCB/contact
    -
  • Type of PCB fastening
    Flange
  • Type of fastening
    Solder
  • Type of banding
    Other
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    Black
  • Rated voltage(V)
    1000
  • Number of poles
    4
  • Operation temperature(°C)
    -50|130
  • Rated surge voltage(kV)
    6
  • Diameter connection pin(mm)
    -
  • Length pin(mm)
    2.6
  • Modular spacing connections(mm)
    7.62
  • Suitable for PCB thickness(mm)
    -
  • Modular spacing contacts(mm)
    7.62
  • Rated current In(A)
    41

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support