Terminal Cover, Bolt-type Screw Terminals

Click on this image to zoom in.

Click on this image to zoom in.

Terminal Cover, Bolt-type Screw Terminals

Standard Unit Price:
1.49
Shipping Days:
9 Days

Cover for terminals to protect against touch, dust and moisture.

Basic Specifications

  • Type of accessory
    Cover
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
79 Days
14.77

1780930000
Part Number : 1780930000
Shipping Days 79 Days
Standard Unit Price 14.77

Specificationtitle

  • Type of accessory
    Cover
9 Days
15.58

1780940000
Part Number : 1780940000
Shipping Days 9 Days
Standard Unit Price 15.58

Specificationtitle

  • Type of accessory
    Cover
23 Days
1.49

1781050000
Part Number : 1781050000
Shipping Days 23 Days
Standard Unit Price 1.49

Specificationtitle

  • Type of accessory
    Cover

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support