Select from variation
Small Partition for Terminal 0190260000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Small Partition for Terminal
Part Number:0190260000

Standard Unit Price: 0.47 Special price 0.47
Shipping Days: 16 Days

In the case of terminal blocks up to a terminal width of max. 12 mm, you can retroactively insert small partitions between cross-connections or sockets.

The spec of 0190260000

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    5

This page is Small Partition for Terminal, part number 0190260000.
You can find the detail information about specifications and dimensions on part number 0190260000.

Variation of this product

Part Number
0319160000
0353660000
0363360000
0366860000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thickness
(mm)

0.21 €

100 9 Days 2

0.21 €

100 16 Days 0.6

0.26 €

100 16 Days 6

0.26 €

100 9 Days 5

Tech Support