Partition Plate (Terminal), End / Intermediate Plate

Click on this image to zoom in.

Click on this image to zoom in.

Partition Plate (Terminal), End / Intermediate Plate

Standard Unit Price:
0.22
Shipping Days:
4 Days

Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.

Basic Specifications

  • Type of end plate
    true
  • Type of partition
    true
  • Inflammability class of insulation material acc. with UL94
    V0
Part Number
Snap in

Refine by

  • false
  • true
  • Clear
Colour

Refine by

  • Beige
  • Black
  • Blue
  • Green
  • Grey
  • Orange
  • Red
  • White
  • Clear
Thickness(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 2.7
  • 3
  • 3.25
  • 5.08
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
true
Blue
2
4 Days
0.40

1608750000
Part Number : 1608750000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2
true
Orange
2
4 Days
0.40

1608760000
Part Number : 1608760000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2
true
Blue
2
4 Days
0.42

1608780000
Part Number : 1608780000
Shipping Days 4 Days
Standard Unit Price 0.42

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2
true
Orange
2
4 Days
0.42

1608790000
Part Number : 1608790000
Shipping Days 4 Days
Standard Unit Price 0.42

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2
true
Blue
2
4 Days
0.43

1608810000
Part Number : 1608810000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2
true
Orange
2
4 Days
0.43

1608820000
Part Number : 1608820000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2
true
Blue
2
4 Days
0.45

1608840000
Part Number : 1608840000
Shipping Days 4 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2
true
Orange
2
4 Days
0.45

1608850000
Part Number : 1608850000
Shipping Days 4 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2
true
Beige
2
4 Days
0.43

1632090000
Part Number : 1632090000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2
true
Blue
2
4 Days
0.43

1632100000
Part Number : 1632100000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2
true
Orange
2
4 Days
0.43

1632110000
Part Number : 1632110000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2
true
Beige
5.08
4 Days
0.57

1649540000
Part Number : 1649540000
Shipping Days 4 Days
Standard Unit Price 0.57

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    5.08
true
Beige
5.08
4 Days
0.58

1649550000
Part Number : 1649550000
Shipping Days 4 Days
Standard Unit Price 0.58

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    5.08
true
Beige
5.08
4 Days
0.58

1674650000
Part Number : 1674650000
Shipping Days 4 Days
Standard Unit Price 0.58

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    5.08
true
Beige
1.5
4 Days
0.69

1674730000
Part Number : 1674730000
Shipping Days 4 Days
Standard Unit Price 0.69

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
Red
2
4 Days
0.40

1683660000
Part Number : 1683660000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Red
  • Thickness(mm)
    2
true
Green
2
4 Days
0.43

1683680000
Part Number : 1683680000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Green
  • Thickness(mm)
    2
true
Grey
2
4 Days
0.43

1683710000
Part Number : 1683710000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
true
Black
2
4 Days
0.37

1683730000
Part Number : 1683730000
Shipping Days 4 Days
Standard Unit Price 0.37

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    2
true
Red
2
4 Days
0.45

1683740000
Part Number : 1683740000
Shipping Days 4 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Red
  • Thickness(mm)
    2
true
Green
2
5 Days
0.45

1683760000
Part Number : 1683760000
Shipping Days 5 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Green
  • Thickness(mm)
    2
true
Red
2
4 Days
0.45

1683820000
Part Number : 1683820000
Shipping Days 4 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Red
  • Thickness(mm)
    2
true
Green
2
4 Days
0.45

1683840000
Part Number : 1683840000
Shipping Days 4 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Green
  • Thickness(mm)
    2
true
Grey
2
4 Days
0.45

1683870000
Part Number : 1683870000
Shipping Days 4 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
true
White
2
4 Days
0.45

1683880000
Part Number : 1683880000
Shipping Days 4 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    White
  • Thickness(mm)
    2
true
Black
2
4 Days
0.45

1683890000
Part Number : 1683890000
Shipping Days 4 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    2
true
Green
2
4 Days
0.46

1683920000
Part Number : 1683920000
Shipping Days 4 Days
Standard Unit Price 0.46

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Green
  • Thickness(mm)
    2
true
Orange
1.5
4 Days
0.54

1690080000
Part Number : 1690080000
Shipping Days 4 Days
Standard Unit Price 0.54

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    1.5
true
Beige
2.5
4 Days
0.38

1706110000
Part Number : 1706110000
Shipping Days 4 Days
Standard Unit Price 0.38

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2.5
true
Blue
2.5
4 Days
0.40

1706120000
Part Number : 1706120000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2.5
true
Orange
2.5
5 Days
0.42

1706130000
Part Number : 1706130000
Shipping Days 5 Days
Standard Unit Price 0.42

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2.5
true
Beige
1.5
4 Days
0.22

1720960000
Part Number : 1720960000
Shipping Days 4 Days
Standard Unit Price 0.22

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
Blue
1.5
4 Days
0.23

1720970000
Part Number : 1720970000
Shipping Days 4 Days
Standard Unit Price 0.23

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
Orange
1.5
4 Days
0.23

1720980000
Part Number : 1720980000
Shipping Days 4 Days
Standard Unit Price 0.23

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    1.5
true
Orange
3
4 Days
0.60

1745160000
Part Number : 1745160000
Shipping Days 4 Days
Standard Unit Price 0.60

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    3
true
Orange
2.7
4 Days
0.46

1748670000
Part Number : 1748670000
Shipping Days 4 Days
Standard Unit Price 0.46

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2.7
true
Blue
1.5
4 Days
0.74

1748800000
Part Number : 1748800000
Shipping Days 4 Days
Standard Unit Price 0.74

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
Orange
3
4 Days
0.65

1749590000
Part Number : 1749590000
Shipping Days 4 Days
Standard Unit Price 0.65

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    3
true
Blue
3
4 Days
0.60

1764100000
Part Number : 1764100000
Shipping Days 4 Days
Standard Unit Price 0.60

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    3
true
Blue
2.7
4 Days
0.46

1764110000
Part Number : 1764110000
Shipping Days 4 Days
Standard Unit Price 0.46

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2.7
true
Blue
3
4 Days
0.65

1768520000
Part Number : 1768520000
Shipping Days 4 Days
Standard Unit Price 0.65

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    3
true
Blue
2
4 Days
0.38

1776040000
Part Number : 1776040000
Shipping Days 4 Days
Standard Unit Price 0.38

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2
true
Orange
2
4 Days
0.40

1776050000
Part Number : 1776050000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2
false
Beige
2
4 Days
0.40

1776060000
Part Number : 1776060000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2
false
Blue
2
4 Days
0.40

1776070000
Part Number : 1776070000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2
false
Orange
2
4 Days
0.40

1776080000
Part Number : 1776080000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2
false
Blue
2
4 Days
0.40

1776100000
Part Number : 1776100000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2
false
Orange
2
4 Days
0.42

1776110000
Part Number : 1776110000
Shipping Days 4 Days
Standard Unit Price 0.42

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2
false
Beige
3
4 Days
2.03

1780890000
Part Number : 1780890000
Shipping Days 4 Days
Standard Unit Price 2.03

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    3
false
Beige
3
5 Days
1.89

1780900000
Part Number : 1780900000
Shipping Days 5 Days
Standard Unit Price 1.89

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360