Select from variation
Fiber Optic Data Cable (Assembled) 1220930000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fiber Optic Data Cable (Assembled)
Part Number:1220930000

Standard Unit Price: 98.42 Special price 98.42
Shipping Days: 30 Days

Ready-to-connect data line with fibre-optic cable in multi-mode and single mode

The spec of 1220930000

  • Fibre type
    Multi mode 50/125
  • Number of fibres
    -
  • Colour outer sheath
    Black
  • Cable type
    Breakout
  • Length(m)
    5
  • Type of connector connection 1
    LC-Duplex
  • Type of connector connection 2
    LC-Duplex
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other

This page is Fiber Optic Data Cable (Assembled), part number 1220930000.
You can find the detail information about specifications and dimensions on part number 1220930000.

Variation of this product

Part Number
1273430005
1273430010
1273430030
1273430050
1273430100
1273430200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fibre type Number of fibres Colour outer sheath Cable type Length
(m)
Type of connector connection 1 Type of connector connection 2 Case connector connection 1 Case connector connection 2

58.80 €

1 23 Days POF2BlackDuplex0.5SC-RJSC-RJ--

61.34 €

1 23 Days POF2BlackDuplex1SC-RJSC-RJ--

71.72 €

1 23 Days POF2BlackDuplex3SC-RJSC-RJ--

82.11 €

1 23 Days POF2BlackDuplex5SC-RJSC-RJ--

108.09 €

1 23 Days POF2BlackDuplex10SC-RJSC-RJ--

160.05 €

1 23 Days POF2BlackDuplex20SC-RJSC-RJ--

Tech Support