Terminal Marking, MultiFit

Click on this image to zoom in.

Click on this image to zoom in.

Terminal Marking, MultiFit

Standard Unit Price:
0.05
Shipping Days:
9 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

Basic Specifications

  • Imprint
    -
Part Number
Direction of coding

Refine by

  • -
  • Horizontal
  • Horizontal and vertical
  • Clear
Colour

Refine by

  • Blue
  • Green
  • Other
  • Red
  • White
  • Yellow
  • Clear
Modular spacing(mm)

Refine by

  • 3.5
  • 4
  • 5
  • 5.2
  • 6
  • 7.5
  • 8
  • 10
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Horizontal and vertical
Other
5
16 Days
0.18

1886270000
Part Number : 1886270000
Shipping Days 16 Days
Standard Unit Price 0.18

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Other
  • Modular spacing(mm)
    5
Horizontal and vertical
Other
5
16 Days
0.18

1889170000
Part Number : 1889170000
Shipping Days 16 Days
Standard Unit Price 0.18

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Other
  • Modular spacing(mm)
    5
-
White
5
16 Days
0.09

1889180000
Part Number : 1889180000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    5
-
White
5
16 Days
0.09

1889190000
Part Number : 1889190000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    5
Horizontal and vertical
Other
6
16 Days
0.18

1889230000
Part Number : 1889230000
Shipping Days 16 Days
Standard Unit Price 0.18

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Other
  • Modular spacing(mm)
    6
-
White
6
16 Days
0.09

1889240000
Part Number : 1889240000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    6
Horizontal and vertical
Other
6
16 Days
0.18

1889250000
Part Number : 1889250000
Shipping Days 16 Days
Standard Unit Price 0.18

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Other
  • Modular spacing(mm)
    6
-
White
6
16 Days
0.09

1889260000
Part Number : 1889260000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    6
Horizontal and vertical
Other
5
16 Days
0.18

1889770000
Part Number : 1889770000
Shipping Days 16 Days
Standard Unit Price 0.18

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Other
  • Modular spacing(mm)
    5
-
White
5
16 Days
0.09

1889780000
Part Number : 1889780000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    5
Horizontal and vertical
Other
5
16 Days
0.18

1889790000
Part Number : 1889790000
Shipping Days 16 Days
Standard Unit Price 0.18

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Other
  • Modular spacing(mm)
    5
-
White
5
16 Days
0.09

1889800000
Part Number : 1889800000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    5
-
White
5.2
16 Days
0.08

1907530000
Part Number : 1907530000
Shipping Days 16 Days
Standard Unit Price 0.08

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    5.2
-
Red
5
16 Days
0.08

1924260000
Part Number : 1924260000
Shipping Days 16 Days
Standard Unit Price 0.08

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Red
  • Modular spacing(mm)
    5
-
Blue
5
16 Days
0.08

1924270000
Part Number : 1924270000
Shipping Days 16 Days
Standard Unit Price 0.08

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Blue
  • Modular spacing(mm)
    5
-
Yellow
5
16 Days
0.08

1924280000
Part Number : 1924280000
Shipping Days 16 Days
Standard Unit Price 0.08

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Yellow
  • Modular spacing(mm)
    5
-
Green
5
16 Days
0.08

1924290000
Part Number : 1924290000
Shipping Days 16 Days
Standard Unit Price 0.08

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Green
  • Modular spacing(mm)
    5
-
White
10
9 Days
0.09

1954050000
Part Number : 1954050000
Shipping Days 9 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    10
-
Yellow
6
16 Days
0.09

1957340000
Part Number : 1957340000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Yellow
  • Modular spacing(mm)
    6
-
White
5
16 Days
0.09

2047320000
Part Number : 2047320000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    5
-
White
6
16 Days
0.09

2047340000
Part Number : 2047340000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    6
-
White
8
16 Days
0.09

2047350000
Part Number : 2047350000
Shipping Days 16 Days
Standard Unit Price 0.09

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    8
-
Other
5
9 Days
0.18

2047460000
Part Number : 2047460000
Shipping Days 9 Days
Standard Unit Price 0.18

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Other
  • Modular spacing(mm)
    5
-
Other
6
9 Days
0.18

2047510000
Part Number : 2047510000
Shipping Days 9 Days
Standard Unit Price 0.18

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Other
  • Modular spacing(mm)
    6
-
Other
8
9 Days
0.18

2047520000
Part Number : 2047520000
Shipping Days 9 Days
Standard Unit Price 0.18

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Other
  • Modular spacing(mm)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Previous
  2. 1
  3. 2

Tech Support