Supply Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Supply Terminal

Standard Unit Price:
1.97
Shipping Days:
9 Days

Power-feed terminal for potential distribution with uniform cross-connection channels.

Basic Specifications

  • Type of electrical connection 2
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
Part Number
Type of electrical connection 1

Refine by

  • -
  • Plug-in connection
  • Spring clamp connection
  • Clear
Connection position

Refine by

  • -
  • Above
  • Inclined
  • Clear
Number of levels

Refine by

  • 1
  • -
  • Clear
Number of clamp positions per level

Refine by

  • 1
  • 2
  • 5
  • 6
  • -
  • Clear
Internally connected stages

Refine by

  • -
  • false
  • Clear
Material insulation body

Refine by

  • -
  • Thermoplastic
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Spring clamp connection
Above
1
2
false
Thermoplastic
30 Days
1.97

1530040000
Part Number : 1530040000
Shipping Days 30 Days
Standard Unit Price 1.97

Specificationtitle

  • Type of electrical connection 1
    Spring clamp connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    65
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    45
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    41
Spring clamp connection
Above
1
2
false
Thermoplastic
9 Days
2.29

1745350000
Part Number : 1745350000
Shipping Days 9 Days
Standard Unit Price 2.29

Specificationtitle

  • Type of electrical connection 1
    Spring clamp connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    82.5
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    14.7
  • Height at lowest possible mounting height(mm)
    50.5
  • Connectable conductor cross section solid-core(mm²)
    1.5|16
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section multi-wired(mm²)
    1.5|25
  • Rated current In(A)
    76
Spring clamp connection
Above
1
2
false
Thermoplastic
9 Days
2.35

1766240000
Part Number : 1766240000
Shipping Days 9 Days
Standard Unit Price 2.35

Specificationtitle

  • Type of electrical connection 1
    Spring clamp connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    82.5
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    14.7
  • Height at lowest possible mounting height(mm)
    50.5
  • Connectable conductor cross section solid-core(mm²)
    1.5|16
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section multi-wired(mm²)
    1.5|25
  • Rated current In(A)
    76
Spring clamp connection
Inclined
1
1
false
Thermoplastic
9 Days
3.06

1772940000
Part Number : 1772940000
Shipping Days 9 Days
Standard Unit Price 3.06

Specificationtitle

  • Type of electrical connection 1
    Spring clamp connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    61.5
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    14
  • Height at lowest possible mounting height(mm)
    50.5
  • Connectable conductor cross section solid-core(mm²)
    1.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section multi-wired(mm²)
    16|25
  • Rated current In(A)
    76
Spring clamp connection
Inclined
1
1
false
Thermoplastic
9 Days
3.12

1772950000
Part Number : 1772950000
Shipping Days 9 Days
Standard Unit Price 3.12

Specificationtitle

  • Type of electrical connection 1
    Spring clamp connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    61.5
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    14
  • Height at lowest possible mounting height(mm)
    50.5
  • Connectable conductor cross section solid-core(mm²)
    1.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    1.5|16
  • Connectable conductor cross section multi-wired(mm²)
    16|25
  • Rated current In(A)
    76
Spring clamp connection
Above
1
2
false
Thermoplastic
30 Days
1.97

1791190000
Part Number : 1791190000
Shipping Days 30 Days
Standard Unit Price 1.97

Specificationtitle

  • Type of electrical connection 1
    Spring clamp connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    65
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    45
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    41
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
2.06

1988130000
Part Number : 1988130000
Shipping Days 9 Days
Standard Unit Price 2.06

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
3.40

1988140000
Part Number : 1988140000
Shipping Days 9 Days
Standard Unit Price 3.40

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    -
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
4.63

1988180000
Part Number : 1988180000
Shipping Days 9 Days
Standard Unit Price 4.63

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    89
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
4.63

1988190000
Part Number : 1988190000
Shipping Days 9 Days
Standard Unit Price 4.63

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    89
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
6.18

1988200000
Part Number : 1988200000
Shipping Days 9 Days
Standard Unit Price 6.18

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    89
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    -
Plug-in connection
Above
1
2
false
Thermoplastic
9 Days
7.22

1988240000
Part Number : 1988240000
Shipping Days 9 Days
Standard Unit Price 7.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    94
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
Plug-in connection
Above
1
2
false
Thermoplastic
9 Days
6.18

1988250000
Part Number : 1988250000
Shipping Days 9 Days
Standard Unit Price 6.18

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    94
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
Plug-in connection
Above
1
2
false
Thermoplastic
9 Days
3.60

1988260000
Part Number : 1988260000
Shipping Days 9 Days
Standard Unit Price 3.60

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    96
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
2
false
Thermoplastic
9 Days
5.15

1988270000
Part Number : 1988270000
Shipping Days 9 Days
Standard Unit Price 5.15

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    96
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
2.06

1989780000
Part Number : 1989780000
Shipping Days 9 Days
Standard Unit Price 2.06

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
2
false
Thermoplastic
9 Days
2.06

1991780000
Part Number : 1991780000
Shipping Days 9 Days
Standard Unit Price 2.06

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    77
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    9
  • Height at lowest possible mounting height(mm)
    45.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
2
false
Thermoplastic
9 Days
2.06

2065120000
Part Number : 2065120000
Shipping Days 9 Days
Standard Unit Price 2.06

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    77
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    9
  • Height at lowest possible mounting height(mm)
    45.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
-
-
-
-
-
-
9 Days
19.17

2081870000
Part Number : 2081870000
Shipping Days 9 Days
Standard Unit Price 19.17

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    12.2
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
9 Days
40.92

2081880000
Part Number : 2081880000
Shipping Days 9 Days
Standard Unit Price 40.92

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    12.2
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
65 Days
21.11

2082530000
Part Number : 2082530000
Shipping Days 65 Days
Standard Unit Price 21.11

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    12.2
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
65 Days
43.94

2082540000
Part Number : 2082540000
Shipping Days 65 Days
Standard Unit Price 43.94

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    12.2
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
4.63

2428910000
Part Number : 2428910000
Shipping Days 9 Days
Standard Unit Price 4.63

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    82
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
6.18

2428920000
Part Number : 2428920000
Shipping Days 9 Days
Standard Unit Price 6.18

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    82
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    -
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
4.63

2428940000
Part Number : 2428940000
Shipping Days 9 Days
Standard Unit Price 4.63

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    82
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
Plug-in connection
Above
1
2
false
Thermoplastic
9 Days
6.18

2428990000
Part Number : 2428990000
Shipping Days 9 Days
Standard Unit Price 6.18

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    129
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
Plug-in connection
Above
1
2
false
Thermoplastic
9 Days
7.22

2429000000
Part Number : 2429000000
Shipping Days 9 Days
Standard Unit Price 7.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    129
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    17
Plug-in connection
Above
1
1
false
Thermoplastic
9 Days
2.06

2503650000
Part Number : 2503650000
Shipping Days 9 Days
Standard Unit Price 2.06

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
5
false
Thermoplastic
9 Days
2.57

2503880000
Part Number : 2503880000
Shipping Days 9 Days
Standard Unit Price 2.57

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    5
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    89
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    24
Plug-in connection
Above
1
1
false
Thermoplastic
23 Days
4.63

2503900000
Part Number : 2503900000
Shipping Days 23 Days
Standard Unit Price 4.63

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    89
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57
Plug-in connection
Above
1
6
false
Thermoplastic
9 Days
2.26

2503910000
Part Number : 2503910000
Shipping Days 9 Days
Standard Unit Price 2.26

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    6
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    3.5
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Plug-in connection
Above
1
1
false
Thermoplastic
23 Days
2.06

2522720000
Part Number : 2522720000
Shipping Days 23 Days
Standard Unit Price 2.06

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Plug-in connection
Above
1
5
false
Thermoplastic
9 Days
2.57

2522840000
Part Number : 2522840000
Shipping Days 9 Days
Standard Unit Price 2.57

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    5
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    89
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    24
Plug-in connection
Above
1
1
false
Thermoplastic
23 Days
4.63

2522860000
Part Number : 2522860000
Shipping Days 23 Days
Standard Unit Price 4.63

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    89
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    0.5|10
  • Rated current In(A)
    57

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support