Patch Distributor Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Patch Distributor Terminal

Standard Unit Price:
8.38
Shipping Days:
9 Days

Multi-tier modular terminals for space-saving connections.

Basic Specifications

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
Part Number
Number of levels

Refine by

  • 4
  • 8
  • 16
  • Clear
Colour

Refine by

  • Black
  • Blue
  • Clear
Length(mm)

Refine by

  • 70
  • 120
  • 225
  • Clear
Height at lowest possible mounting height(mm)

Refine by

  • 47
  • 54.5
  • 65.5
  • 73
  • 106
  • 113.5
  • Clear
Rated current In(A)

Refine by

  • 6
  • 8
  • 10
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16
Black
225
113.5
6
9 Days
35.68

1173620000
Part Number : 1173620000
Shipping Days 9 Days
Standard Unit Price 35.68

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    16
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    225
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    113.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    6
16
Black
225
113.5
6
9 Days
35.68

1173650000
Part Number : 1173650000
Shipping Days 9 Days
Standard Unit Price 35.68

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    16
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    225
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    113.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    6
16
Black
225
106
6
23 Days
35.68

1173680000
Part Number : 1173680000
Shipping Days 23 Days
Standard Unit Price 35.68

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    16
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    225
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    106
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    6
16
Black
225
106
6
15 Days
35.68

1173710000
Part Number : 1173710000
Shipping Days 15 Days
Standard Unit Price 35.68

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    16
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    225
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    106
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    6
8
Black
120
73
8
9 Days
16.22

1173740000
Part Number : 1173740000
Shipping Days 9 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    73
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8
8
Black
120
73
8
9 Days
16.22

1173780000
Part Number : 1173780000
Shipping Days 9 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    73
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8
8
Black
120
65.5
8
9 Days
16.22

1173790000
Part Number : 1173790000
Shipping Days 9 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    65.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8
8
Black
120
65.5
8
9 Days
16.22

1173800000
Part Number : 1173800000
Shipping Days 9 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    65.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8
4
Black
70
54.5
10
9 Days
8.38

1173810000
Part Number : 1173810000
Shipping Days 9 Days
Standard Unit Price 8.38

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    54.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    10
4
Black
70
54.5
10
9 Days
8.38

1173820000
Part Number : 1173820000
Shipping Days 9 Days
Standard Unit Price 8.38

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    54.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    10
4
Black
70
47
10
9 Days
8.38

1173830000
Part Number : 1173830000
Shipping Days 9 Days
Standard Unit Price 8.38

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    10
4
Black
70
47
10
9 Days
8.38

1173840000
Part Number : 1173840000
Shipping Days 9 Days
Standard Unit Price 8.38

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    10
8
Blue
120
73
8
23 Days
16.22

1173900000
Part Number : 1173900000
Shipping Days 23 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    73
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8
8
Blue
120
65.5
8
23 Days
16.22

1173910000
Part Number : 1173910000
Shipping Days 23 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    65.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8
4
Blue
70
54.5
10
23 Days
8.38

1173920000
Part Number : 1173920000
Shipping Days 23 Days
Standard Unit Price 8.38

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    54.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    10
4
Blue
70
47
10
23 Days
8.38

1173930000
Part Number : 1173930000
Shipping Days 23 Days
Standard Unit Price 8.38

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    10
16
Blue
225
113.5
6
23 Days
35.68

1267790000
Part Number : 1267790000
Shipping Days 23 Days
Standard Unit Price 35.68

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    16
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    225
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    113.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    6
16
Blue
225
113.5
6
23 Days
35.68

1267800000
Part Number : 1267800000
Shipping Days 23 Days
Standard Unit Price 35.68

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    16
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    225
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    113.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    6
16
Blue
225
106
6
15 Days
35.68

1267810000
Part Number : 1267810000
Shipping Days 15 Days
Standard Unit Price 35.68

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    16
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    225
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    106
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    6
16
Blue
225
106
6
15 Days
35.68

1267820000
Part Number : 1267820000
Shipping Days 15 Days
Standard Unit Price 35.68

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    16
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    225
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    106
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    6
8
Blue
120
73
8
23 Days
16.22

1267830000
Part Number : 1267830000
Shipping Days 23 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    73
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8
8
Blue
120
65.5
8
9 Days
16.22

1267840000
Part Number : 1267840000
Shipping Days 9 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    65.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8
4
Blue
70
54.5
10
23 Days
8.38

1267890000
Part Number : 1267890000
Shipping Days 23 Days
Standard Unit Price 8.38

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    54.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    10
4
Blue
70
47
10
23 Days
8.38

1267900000
Part Number : 1267900000
Shipping Days 23 Days
Standard Unit Price 8.38

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    10
8
Black
120
65.5
8
15 Days
16.22

1288250000
Part Number : 1288250000
Shipping Days 15 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    65.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8
8
Black
120
65.5
8
9 Days
16.22

1288260000
Part Number : 1288260000
Shipping Days 9 Days
Standard Unit Price 16.22

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    65.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support