Multi-Tier Modular Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Multi-Tier Modular Terminal

Standard Unit Price:
0.75
Shipping Days:
9 Days

Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.

Basic Specifications

  • Material insulation body
    Thermoplastic
Part Number
Type of electrical connection 1

Refine by

  • -
  • Plug-in connection
  • Screw connection
  • Spring clamp connection
  • Clear
Type of electrical connection 2

Refine by

  • -
  • Plug-in connection
  • Clear
Connection position

Refine by

  • -
  • Above
  • Sideways
  • Clear
Number of levels

Refine by

  • 2
  • 3
  • 4
  • -
  • Clear
Number of clamp positions per level

Refine by

  • 2
  • 4
  • -
  • Clear
Internally connected stages

Refine by

  • -
  • false
  • true
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Plug-in connection
-
-
-
-
-
16 Days
0.75

1907010000
Part Number : 1907010000
Shipping Days 16 Days
Standard Unit Price 0.75

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    31.5
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    5.15
  • Height at lowest possible mounting height(mm)
    24.2
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
Plug-in connection
-
Above
3
2
-
9 Days
2.77

2428510000
Part Number : 2428510000
Shipping Days 9 Days
Standard Unit Price 2.77

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    116
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    64.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    22
Plug-in connection
-
Above
3
2
-
9 Days
2.77

2428520000
Part Number : 2428520000
Shipping Days 9 Days
Standard Unit Price 2.77

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    116
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    64.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    22
Plug-in connection
-
Above
3
2
-
9 Days
4.54

2428530000
Part Number : 2428530000
Shipping Days 9 Days
Standard Unit Price 4.54

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    116
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    64.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    24
Plug-in connection
-
Above
3
2
true
9 Days
4.62

2428540000
Part Number : 2428540000
Shipping Days 9 Days
Standard Unit Price 4.62

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    116
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    64.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    24
Plug-in connection
-
Above
3
2
true
9 Days
5.75

2428550000
Part Number : 2428550000
Shipping Days 9 Days
Standard Unit Price 5.75

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    116
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    64.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    -
Plug-in connection
-
Above
3
2
-
9 Days
4.54

2428840000
Part Number : 2428840000
Shipping Days 9 Days
Standard Unit Price 4.54

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    116
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    64.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    24
Plug-in connection
-
Above
3
2
true
9 Days
4.62

2428850000
Part Number : 2428850000
Shipping Days 9 Days
Standard Unit Price 4.62

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    116
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    64.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Previous
  2. 1
  3. 2

Tech Support