Potential Distributor Terminal, WPAK

Click on this image to zoom in.

Click on this image to zoom in.

Potential Distributor Terminal, WPAK

Standard Unit Price:
15.91
Shipping Days:
9 Days

Terminal block for potential distribution. With high contact density.

Basic Specifications

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Other
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Other
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Operation temperature(°C)
    -|-
  • Height at lowest possible mounting height(mm)
    24
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    10|50
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
Part Number
Length(mm)

Refine by

  • 32
  • 45.5
  • Clear
Width/grid dimension(mm)

Refine by

  • 20
  • 33
  • Clear
Connectable conductor cross section fine-strand with cable end sleeve(mm²)

Refine by

  • 10|16
  • -|-
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
45.5
20
10|16
9 Days
15.91

1547490000
Part Number : 1547490000
Shipping Days 9 Days
Standard Unit Price 15.91

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Other
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Other
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    45.5
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    20
  • Height at lowest possible mounting height(mm)
    24
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    10|16
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    10|50
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
32
33
-|-
9 Days
18.54

1547500000
Part Number : 1547500000
Shipping Days 9 Days
Standard Unit Price 18.54

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Other
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Other
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    32
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    33
  • Height at lowest possible mounting height(mm)
    24
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    10|50
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support