Potential Distributor Terminal, P Series

Click on this image to zoom in.

Click on this image to zoom in.

Potential Distributor Terminal, P Series

Standard Unit Price:
9.40
Shipping Days:
9 Days

Terminal block for potential distribution. With high contact density.

Basic Specifications

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
Part Number
Connection position

Refine by

  • -
  • Inclined
  • Clear
Number of levels

Refine by

  • 4
  • 8
  • Clear
Closing plate required

Refine by

  • -
  • true
  • Clear
Colour

Refine by

  • Blue
  • Grey
  • Orange
  • Clear
Rated voltage(V)

Refine by

  • 250
  • -
  • Clear
Length(mm)

Refine by

  • 70
  • 120
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Inclined
8
true
Grey
250
120
9 Days
18.20

1173850000
Part Number : 1173850000
Shipping Days 9 Days
Standard Unit Price 18.20

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    73
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
8
true
Grey
250
120
9 Days
18.20

1173870000
Part Number : 1173870000
Shipping Days 9 Days
Standard Unit Price 18.20

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    65.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
4
true
Grey
250
70
9 Days
9.40

1173880000
Part Number : 1173880000
Shipping Days 9 Days
Standard Unit Price 9.40

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    54.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
4
true
Grey
250
70
9 Days
9.40

1173890000
Part Number : 1173890000
Shipping Days 9 Days
Standard Unit Price 9.40

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
8
true
Blue
250
120
9 Days
18.20

1267870000
Part Number : 1267870000
Shipping Days 9 Days
Standard Unit Price 18.20

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    73
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
8
true
Blue
250
120
9 Days
18.20

1267880000
Part Number : 1267880000
Shipping Days 9 Days
Standard Unit Price 18.20

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    65.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
4
true
Blue
250
70
9 Days
9.40

1267910000
Part Number : 1267910000
Shipping Days 9 Days
Standard Unit Price 9.40

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    54.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
4
true
Blue
250
70
9 Days
9.40

1267920000
Part Number : 1267920000
Shipping Days 9 Days
Standard Unit Price 9.40

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
4
true
Orange
250
70
23 Days
9.40

1301610000
Part Number : 1301610000
Shipping Days 23 Days
Standard Unit Price 9.40

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Orange
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    54.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
8
true
Orange
250
120
23 Days
18.20

1301620000
Part Number : 1301620000
Shipping Days 23 Days
Standard Unit Price 18.20

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Orange
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    73
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
Inclined
4
true
Orange
250
70
9 Days
9.40

1301630000
Part Number : 1301630000
Shipping Days 9 Days
Standard Unit Price 9.40

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    4
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Orange
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
-
8
-
Orange
-
120
9 Days
18.20

1301640000
Part Number : 1301640000
Shipping Days 9 Days
Standard Unit Price 18.20

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    8
  • Number of clamp positions per level
    4
  • Internally connected stages
    true
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Orange
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    120
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    9.2
  • Height at lowest possible mounting height(mm)
    65.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support