Circular Plug Connector

Click on this image to zoom in.

Click on this image to zoom in.

Circular Plug Connector

Standard Unit Price:
1.25
Shipping Days:
9 Days

Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.

Basic Specifications

  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Connectable cable type
    Other
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
Part Number
Contact type

Refine by

  • -
  • Bus
  • Other
  • Pin
  • Clear
Number of plug-in contact rows

Refine by

  • 1
  • -
  • Clear
Pollution degree

Refine by

  • 3
  • -
  • Clear
Type of electric connection

Refine by

  • -
  • Soldering connection
  • Clear
Material of contact surface

Refine by

  • -
  • Gold
  • Nickel/gold
  • Silver
  • Clear
Degree of protection (IP), mounted

Refine by

  • IP40
  • IP65
  • IP67
  • IP68
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
1
3
-
Gold
IP67
30 Days
11.35

2421770000
Part Number : 2421770000
Shipping Days 30 Days
Standard Unit Price 11.35

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
15.74

2421790000
Part Number : 2421790000
Shipping Days 30 Days
Standard Unit Price 15.74

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    8
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    2
-
1
3
-
Gold
IP67
30 Days
13.54

2421800000
Part Number : 2421800000
Shipping Days 30 Days
Standard Unit Price 13.54

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    8
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    2
-
1
3
-
Gold
IP67
30 Days
16.88

2421820000
Part Number : 2421820000
Shipping Days 30 Days
Standard Unit Price 16.88

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    8
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    2
-
1
3
-
Gold
IP67
30 Days
11.63

2421830000
Part Number : 2421830000
Shipping Days 30 Days
Standard Unit Price 11.63

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
17.17

2421850000
Part Number : 2421850000
Shipping Days 30 Days
Standard Unit Price 17.17

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    8
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    2
-
1
3
-
Gold
IP67
30 Days
12.31

2421860000
Part Number : 2421860000
Shipping Days 30 Days
Standard Unit Price 12.31

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
Soldering connection
Gold
IP67
30 Days
15.55

2421880000
Part Number : 2421880000
Shipping Days 30 Days
Standard Unit Price 15.55

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    Soldering connection
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
16.51

2421890000
Part Number : 2421890000
Shipping Days 30 Days
Standard Unit Price 16.51

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    8
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    2
-
1
3
Soldering connection
Gold
IP67
30 Days
16.69

2421910000
Part Number : 2421910000
Shipping Days 30 Days
Standard Unit Price 16.69

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    Soldering connection
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
11.45

2421920000
Part Number : 2421920000
Shipping Days 30 Days
Standard Unit Price 11.45

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
12.49

2421950000
Part Number : 2421950000
Shipping Days 30 Days
Standard Unit Price 12.49

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
Soldering connection
Gold
IP67
30 Days
15.55

2421970000
Part Number : 2421970000
Shipping Days 30 Days
Standard Unit Price 15.55

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    Soldering connection
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
12.11

2421980000
Part Number : 2421980000
Shipping Days 30 Days
Standard Unit Price 12.11

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
Soldering connection
Gold
IP67
51 Days
15.55

2422000000
Part Number : 2422000000
Shipping Days 51 Days
Standard Unit Price 15.55

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    Soldering connection
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
14.22

2422010000
Part Number : 2422010000
Shipping Days 30 Days
Standard Unit Price 14.22

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
16.51

2422040000
Part Number : 2422040000
Shipping Days 30 Days
Standard Unit Price 16.51

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    8
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    2
-
1
3
-
Gold
IP67
30 Days
18.03

2422070000
Part Number : 2422070000
Shipping Days 30 Days
Standard Unit Price 18.03

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    8
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    2
-
1
3
-
Gold
IP67
30 Days
11.06

2422100000
Part Number : 2422100000
Shipping Days 30 Days
Standard Unit Price 11.06

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
11.63

2422130000
Part Number : 2422130000
Shipping Days 30 Days
Standard Unit Price 11.63

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
92 Days
11.35

2422160000
Part Number : 2422160000
Shipping Days 92 Days
Standard Unit Price 11.35

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
12.31

2422190000
Part Number : 2422190000
Shipping Days 30 Days
Standard Unit Price 12.31

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
8.49

2422200000
Part Number : 2422200000
Shipping Days 30 Days
Standard Unit Price 8.49

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    3
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
13.54

2422220000
Part Number : 2422220000
Shipping Days 30 Days
Standard Unit Price 13.54

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    8
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    2
-
1
3
-
Gold
IP67
30 Days
8.40

2422230000
Part Number : 2422230000
Shipping Days 30 Days
Standard Unit Price 8.40

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    3
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
16.51

2422250000
Part Number : 2422250000
Shipping Days 30 Days
Standard Unit Price 16.51

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    8
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    2
-
1
3
-
Gold
IP67
30 Days
9.06

2422260000
Part Number : 2422260000
Shipping Days 30 Days
Standard Unit Price 9.06

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    3
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
14.12

2422280000
Part Number : 2422280000
Shipping Days 30 Days
Standard Unit Price 14.12

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
8.97

2422290000
Part Number : 2422290000
Shipping Days 30 Days
Standard Unit Price 8.97

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    3
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
Soldering connection
Gold
IP67
30 Days
10.58

2422300000
Part Number : 2422300000
Shipping Days 30 Days
Standard Unit Price 10.58

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    Soldering connection
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
13.74

2422310000
Part Number : 2422310000
Shipping Days 30 Days
Standard Unit Price 13.74

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
10.49

2422320000
Part Number : 2422320000
Shipping Days 30 Days
Standard Unit Price 10.49

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    3
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
Soldering connection
Gold
IP67
30 Days
11.26

2422330000
Part Number : 2422330000
Shipping Days 30 Days
Standard Unit Price 11.26

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    Soldering connection
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
14.12

2422340000
Part Number : 2422340000
Shipping Days 30 Days
Standard Unit Price 14.12

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
10.49

2422350000
Part Number : 2422350000
Shipping Days 30 Days
Standard Unit Price 10.49

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    3
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
Soldering connection
Gold
IP67
30 Days
11.63

2422360000
Part Number : 2422360000
Shipping Days 30 Days
Standard Unit Price 11.63

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    Soldering connection
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
12.58

2422370000
Part Number : 2422370000
Shipping Days 30 Days
Standard Unit Price 12.58

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
9.06

2422380000
Part Number : 2422380000
Shipping Days 30 Days
Standard Unit Price 9.06

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
Soldering connection
Gold
IP67
30 Days
12.49

2422390000
Part Number : 2422390000
Shipping Days 30 Days
Standard Unit Price 12.49

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    Soldering connection
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
92 Days
12.88

2422400000
Part Number : 2422400000
Shipping Days 92 Days
Standard Unit Price 12.88

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
11.06

2422410000
Part Number : 2422410000
Shipping Days 30 Days
Standard Unit Price 11.06

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
13.74

2422430000
Part Number : 2422430000
Shipping Days 30 Days
Standard Unit Price 13.74

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
10.78

2422440000
Part Number : 2422440000
Shipping Days 30 Days
Standard Unit Price 10.78

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
9.06

2422460000
Part Number : 2422460000
Shipping Days 30 Days
Standard Unit Price 9.06

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
9.35

2422470000
Part Number : 2422470000
Shipping Days 30 Days
Standard Unit Price 9.35

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
9.54

2422490000
Part Number : 2422490000
Shipping Days 30 Days
Standard Unit Price 9.54

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
9.35

2422500000
Part Number : 2422500000
Shipping Days 30 Days
Standard Unit Price 9.35

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
9.92

2422520000
Part Number : 2422520000
Shipping Days 30 Days
Standard Unit Price 9.92

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
8.77

2422530000
Part Number : 2422530000
Shipping Days 30 Days
Standard Unit Price 8.77

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    30
  • Number of poles
    4
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4
-
1
3
-
Gold
IP67
30 Days
10.68

2422550000
Part Number : 2422550000
Shipping Days 30 Days
Standard Unit Price 10.68

Specificationtitle

  • Contact type
    -
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    3
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    60
  • Number of poles
    5
  • Material housing
    Brass
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Brass
  • Rated current In(A)
    4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Previous
  2. 1
  3. 2
  4. 3
  5. 4
  6. 5
  7. Next >>

Tech Support