Miniature Fuse

Click on this image to zoom in.

Click on this image to zoom in.

Miniature Fuse

Standard Unit Price:
0.55
Shipping Days:
9 Days

Miniature fuse with melting wire.

Part Number
Rated current(A)

Refine by

  • 0.1
  • 0.2
  • 0.25
  • 0.3
  • 0.4
  • 0.5
  • 0.6
  • 0.63
  • 0.7
  • 0.8
  • 1
  • 1.5
  • 1.6
  • 2
  • 2.5
  • 3
  • 3.5
  • 4
  • 5
  • 6
  • 6.3
  • 7
  • 7.5
  • 8
  • 10
  • 12.5
  • 15
  • 20
  • 25
  • Clear
Rated voltage(V)

Refine by

  • 28
  • 64
  • 250
  • 500
  • Clear
Release characteristic

Refine by

  • Fast (F)
  • Medium time-lag
  • Clear
Dimensions

Refine by

  • 5x25 mm
  • 6.3x32 mm
  • Clear
Optical defect indication

Refine by

  • false
  • true
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
0.5
500
Fast (F)
6.3x32 mm
false
23 Days
0.55

1460580000
Part Number : 1460580000
Shipping Days 23 Days
Standard Unit Price 0.55

Specificationtitle

  • Rated current(A)
    0.5
  • Rated voltage(V)
    500
  • Release characteristic
    Fast (F)
  • Dimensions
    6.3x32 mm
  • Optical defect indication
    false
1
500
Fast (F)
6.3x32 mm
false
16 Days
0.55

1460590000
Part Number : 1460590000
Shipping Days 16 Days
Standard Unit Price 0.55

Specificationtitle

  • Rated current(A)
    1
  • Rated voltage(V)
    500
  • Release characteristic
    Fast (F)
  • Dimensions
    6.3x32 mm
  • Optical defect indication
    false
2
500
Fast (F)
6.3x32 mm
false
23 Days
0.55

1460600000
Part Number : 1460600000
Shipping Days 23 Days
Standard Unit Price 0.55

Specificationtitle

  • Rated current(A)
    2
  • Rated voltage(V)
    500
  • Release characteristic
    Fast (F)
  • Dimensions
    6.3x32 mm
  • Optical defect indication
    false
3
500
Fast (F)
6.3x32 mm
false
23 Days
0.55

1460610000
Part Number : 1460610000
Shipping Days 23 Days
Standard Unit Price 0.55

Specificationtitle

  • Rated current(A)
    3
  • Rated voltage(V)
    500
  • Release characteristic
    Fast (F)
  • Dimensions
    6.3x32 mm
  • Optical defect indication
    false
5
500
Fast (F)
6.3x32 mm
false
23 Days
0.55

1460620000
Part Number : 1460620000
Shipping Days 23 Days
Standard Unit Price 0.55

Specificationtitle

  • Rated current(A)
    5
  • Rated voltage(V)
    500
  • Release characteristic
    Fast (F)
  • Dimensions
    6.3x32 mm
  • Optical defect indication
    false
7
500
Fast (F)
6.3x32 mm
false
23 Days
0.55

1460630000
Part Number : 1460630000
Shipping Days 23 Days
Standard Unit Price 0.55

Specificationtitle

  • Rated current(A)
    7
  • Rated voltage(V)
    500
  • Release characteristic
    Fast (F)
  • Dimensions
    6.3x32 mm
  • Optical defect indication
    false
10
500
Fast (F)
6.3x32 mm
false
23 Days
0.55

1460640000
Part Number : 1460640000
Shipping Days 23 Days
Standard Unit Price 0.55

Specificationtitle

  • Rated current(A)
    10
  • Rated voltage(V)
    500
  • Release characteristic
    Fast (F)
  • Dimensions
    6.3x32 mm
  • Optical defect indication
    false
12.5
500
Fast (F)
6.3x32 mm
false
23 Days
0.55

1460650000
Part Number : 1460650000
Shipping Days 23 Days
Standard Unit Price 0.55

Specificationtitle

  • Rated current(A)
    12.5
  • Rated voltage(V)
    500
  • Release characteristic
    Fast (F)
  • Dimensions
    6.3x32 mm
  • Optical defect indication
    false

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Previous
  2. 1
  3. 2

Tech Support