Blanking plate 45mm (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBP-1000

Part Number
NBP-1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.91 €

80 4 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 55 Height(mm) 7
RAL-number 7035 Surface protection Lacquered Material Plastic
Width in number of modular spacings 56

This page is Blanking plate 45mm, part number NBP-1000.
You can find the detail information about specifications and dimensions on part number NBP-1000.

Tech Support