Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-S/4S
Voltage type | AC | Switching function | Control switch | With signal lamp | false |
---|---|---|---|---|---|
Built-in depth(mm) | 80 | Rated current(A) | 16 | Max. lamp power(W) | 0 |
Number of poles | 0 | Lamp type | Other | Short-circuit breaking capacity (Icw)(kA) | 10 |
Rated switching capacity(kA) | 20 | Width in number of modular spacings | 1 | Colour calotte | Other |
Lamp socket | Other | Min. rated voltage(V) | 0 | Forced segregation (according to DIN VDE 0113) | false |
Degree of protection (IP) | IP40 | Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 4 |
Number of contacts as change-over contact | 0 | Rated voltage(kV) | 0.23 |
This page is Control switchp14 S16A, part number Z-S/4S.
You can find the detail information about specifications and dimensions on part number Z-S/4S.