Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XAS12
Colour | Other | Width(mm) | 215 | Model | Cover |
---|---|---|---|---|---|
Height(mm) | 53 | Depth(mm) | 7 | RAL-number | 0 |
Mounting position | Other | Material | Other |
This page is Cover strip, part number XAS12.
You can find the detail information about specifications and dimensions on part number XAS12.