Busbar support (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SH0632
SL63032
XBSN16
XBSN20
XBSP
XBST16
XDSFN
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
With cover Number of poles Material Short-circuit breaking capacity (Icw)
(kA)
Busbar distance
(mm)
Busbar height
(mm)
Busbar thickness
(mm)
Max. rated current
(A)
Suitable for enclosure building height
(mm)
Busbar position

18.86 €

5 3 Days -----------2--50--630--

18.35 €

1 3 Days -15-18040-----false3-40.5601030630--

102.72 €

1 5 Days ------Other-------------

108.88 €

1 9 Days ------Other-------------

15.20 €

1 3 Days ------Other-------------

191.46 €

1 5 Days ------Other-------------

55.93 €

1 5 Days Stainless steel40Other60400-000--Metal-----2000-

Loading...

  1. 1

Tech Support