Fuse base (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S33-1

Part Number
S33-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.66 €

2 42 Days

Loading...

  1. 1

Basic information

Mounting method Screw mounting Model Fitted ring Rated current(A) 63
Number of poles 1 Material Plastic Construction size DIII
Version with cover false Rated voltage(kV) 0.69

This page is Fuse base, part number S33-1.
You can find the detail information about specifications and dimensions on part number S33-1.

Tech Support