Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
U-CI23 |
U-CI43E |
U-CI44E |
U-CI45 |
U-CI48 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Built-in depth (mm) | Number of conduit inlets | Width in number of modular spacings | Number of openings for flange plates | |
---|---|---|---|---|---|---|---|---|---|---|---|
59.22 € | 1 | 3 Days | 187.5 | 250 | 150 | 30 | 9 | 4 | |||
74.13 € | 1 | 3 Days | 375 | 250 | 200 | 76 | 15 | 4 | |||
118.06 € | 1 | 3 Days | 375 | 375 | 250 | 100 | 15 | 4 | |||
134.11 € | 1 | 3 Days | 350 | 500 | 200 | 104 | 17 | 6 | |||
202.11 € | 1 | 3 Days | 375 | 750 | 250 | 0 | 17 | 6 |
Loading...
Mounting method | Surface mounted (plaster) | Protection class | II | Colour | Grey |
---|---|---|---|---|---|
Depth(mm) | 125 | RAL-number | 7035 | With mounting plate | false |
Surface protection | Other | Number of rows | 0 | Type of cover | Optional |
Extension possible | true | Internal depth(mm) | 100 | Material housing | Plastic |
Circuit integrity | Other | Suitable for outdoor use | true | Impact strength | IK10 |
Number of modules | 1 | Type of door | None | Degree of protection (IP) | IP65 |
Transparent cover/door | false | With lock | false | Suitable for lightning protection | true |
Nominal current (In)(A) | 1600 | Plate thickness cabinet(mm) | 6 | Plate thickness door/cover(mm) | 6 |
Cover model | Closed | Degree of protection (NEMA) | Other |