Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-FI1 |
M22-FI2 |
M22-FI3 |
M22-FI4 |
M22-FIY1 |
M22-I1 |
M22-I1- |
M22-I2 |
M22-I2- |
M22-I3 |
M22-I3- |
M22-I4 |
M22-I4- |
M22-I6 |
M22-I6- |
M22-I12 |
M22-IY1 |
M22-IY1- |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of command positions | Colour housing cover | Degree of protection (IP) | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18.03 € | 1 | 3 Days | 43 | 131.5 | 44 | 1 | Grey | IP67/IP69K | - | |||
23.12 € | 1 | 3 Days | 43 | 188 | 44 | 2 | Grey | IP67/IP69K | - | |||
25.67 € | 1 | 3 Days | 43 | 244 | 44 | 3 | Grey | IP67/IP69K | - | |||
32.36 € | 1 | 3 Days | 43 | 301 | 44 | 4 | Grey | IP67/IP69K | - | |||
20.09 € | 1 | 3 Days | 43 | 131.5 | 44 | 1 | Yellow | IP67/IP69K | - | |||
16.82 € 9.59 € | 1 |
3 Days
Stock | 72 | 80 | 56 | 1 | Grey | IP67/IP69K | 4X | |||
23.36 € | 1 | 11 Days | 72 | 80 | 56 | 1 | Grey | IP67/IP69K | 4X | |||
21.61 € 9.51 € | 1 |
3 Days
Stock | 120 | 80 | 56 | 2 | Grey | IP67/IP69K | 4X | |||
31.33 € | 1 | 14 Days | 120 | 80 | 56 | 2 | Grey | IP67/IP69K | 4X | |||
23.84 € 10.49 € | 1 |
3 Days
Stock | 153 | 80 | 56 | 3 | Grey | IP67/IP69K | 4X | |||
39.41 € | 1 | 13 Days | 153 | 80 | 56 | 3 | Grey | IP67/IP69K | 4X | |||
30.09 € 17.15 € | 1 |
3 Days
Stock | 186 | 80 | 56 | 4 | Grey | IP67/IP69K | 4X | |||
50.95 € | 1 | 13 Days | 186 | 80 | 56 | 4 | Grey | IP67/IP69K | 4X | |||
42.47 € 24.21 € | 1 |
3 Days
Stock | 252 | 80 | 56 | 6 | Grey | IP66 | 4X | |||
68.45 € | 1 | 14 Days | 252 | 80 | 56 | 6 | Grey | IP66 | 4X | |||
104.78 € | 1 | 3 Days | 160 | 240 | 125 | 12 | Grey | IP66 | 4X | |||
18.45 € 8.12 € | 1 |
3 Days
Stock | 72 | 80 | 56 | 1 | Yellow | IP67/IP69K | 4X | |||
24.99 € | 1 | 37 Days | 72 | 80 | 56 | 1 | Yellow | IP67/IP69K | 4X |
Loading...
Diameter openings(mm) | 22 | Material housing | Plastic | Construction type housing | Surface mounting housing |
---|---|---|---|---|---|
Material quality housing | Other |
Configure
Stock
Basic Attributes
Width(mm)
Height(mm)
Depth(mm)
Number of command positions
Colour housing cover
Degree of protection (IP)
Degree of protection (NEMA)
Type
Filter by standard shipping days
Optional Attributes