Busbar adapter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BBA0-25
BBA2-63
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width of the adapter
(mm)
Type of electric connection Rated current In
(A)

39.45 €

23.28 €

1 3 Days

Stock

453 conductors AWG 1225

60.06 €

4 3 Days 72Round conductor63

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Mounting rail armament 1 mounting rail Max. busbar thickness(mm) 10
Rail width(mm) 35 Min. busbar thickness(mm) 5

Tech Support