Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EPTV1500 |
EPTV1800 |
EPTV300 |
EPTV450 |
EPTV600 |
EPTV750 |
EPTV900 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|
15.28 € | 1 | 3 Days | 1465 | 1465 | |||
17.29 € | 1 | 3 Days | 1765 | 1765 | |||
5.74 € | 1 | 5 Days | 265 | 265 | |||
6.82 € | 1 | 3 Days | 415 | 415 | |||
7.84 € | 1 | 3 Days | 565 | 565 | |||
9.30 € | 1 | 3 Days | 715 | 715 | |||
10.28 € | 1 | 3 Days | 865 | 865 |
Loading...
Colour | Other | Width(mm) | 16 | Model | Singular profile |
---|---|---|---|---|---|
RAL-number | 0 | Surface protection | Galvanic/electrolytic zinc plated | Material thickness(mm) | 2 |
With toothing | false | Material quality | Other | Material | Steel |
Load bearing capacity(kN) | 0 | Type of perforation | 3 sides punched | Profile shape | U-profile |
Slit width(mm) | 9.5 | Hole width(mm) | 3.6 | Snap-off | false |
Suitable for circuit integrity | false | Moment of resistance Wy(cm³) | 0 | Moment of resistance Wz(cm³) | 0 |
Area moment of inertia Iy(cm4) | 0 | Area of inertia Iz(cm4) | 0 |