Fixing kit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BFS-PT3
BFS-PT4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)

7.04 €

5 31 Days 213

10.39 €

5 31 Days 311

Loading...

  1. 1

Basic information

Colour Other Width(mm) 70 Model Profile rail
Height(mm) 73 RAL-number 0 Max. load capacity(kg) 0
Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0 Material Metal
Suitable for enclosure building height(mm) 0

Tech Support