Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to | Minimum order quantity | Volume Discount | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | For Transistor | |
---|---|---|---|---|---|---|---|---|---|
100 | Quote | 8 | 23 | 10 | 31.5 | SOT 223, D² PAK (TO 268), SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SO-16, SO-8 | |||
1 | Quote | 8 | 26 | 10 | 29.3 | SOT 223, D² PAK (TO 268), SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SO-16, SO-8 | |||
1 | Quote | 13 | 31 | 10 | 19.5 | SOT 223, D² PAK (TO 268), SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SO-16, SO-8 | |||
1 | Quote | 13 | 31 | 10 | 19.5 | SOT 223, D² PAK (TO 268), SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SO-16, SO-8 | |||
1 | Quote | 13 | 23 | 10 | 25 | SOT 223, D² PAK (TO 268), SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SO-16, SO-8 | |||
1 | Quote | 13 | 23 | 10 | 25 | SOT 223, D² PAK (TO 268), SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SO-16, SO-8 | |||
1 | Quote | 13 | 26 | 10 | 22.8 | SOT 223, D² PAK (TO 268), SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SO-16, SO-8 | |||
1 | Quote | 13 | 26 | 10 | 22.8 | SOT 223, D² PAK (TO 268), SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SO-16, SO-8 | |||
100 | Quote | 8 | 15 | 6.5 | 37 | SOT 223, Power SO 8, D² PAK (TO 268), Power_SO_20, SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SOT 669 LF PAK, SO-16, SO IC 8 FL MP, SO-8, Power SO 36 | |||
100 | Quote | 8 | 15 | 8 | 34.8 | SOT 223, Power SO 8, D² PAK (TO 268), Power_SO_20, SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SOT 669 LF PAK, SO-16, SO IC 8 FL MP, SO-8, Power SO 36 | |||
100 | Quote | 8 | 15 | 10 | 28.8 | SOT 223, Power SO 8, D² PAK (TO 268), Power_SO_20, SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SOT 669 LF PAK, SO-16, SO IC 8 FL MP, SO-8, Power SO 36 | |||
100 | Quote | 13 | 15 | 10 | 24 | SOT 223, Power SO 8, D² PAK (TO 268), Power_SO_20, SO-14, D² PAK (TO 263), Power SO 10, D PAK (TO 252), SOT 669 LF PAK, SO-16, SO IC 8 FL MP, SO-8, Power SO 36 |
Loading...
Material | copper (Cu) | Surface | solderable surface |
---|
Configure
Basic Attributes
Length(mm)
Width(mm)
Height(mm)
Thermal Resistance(k/W)
For Transistor
Type
Optional Attributes