Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to | Minimum order quantity | Volume Discount | Surface | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | Plate Thickness (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | black anodised | 8.5 | 6.3 | 4.8 | 90 | 1 | |||
1 | Quote | black anodised | 6.3 | 19 | 4.8 | 54 | 1 | |||
1 | Quote | black anodised | 19 | 6.3 | 4.8 | 62 | 1 | |||
1 | Quote | black anodised | 20.5 | 12 | 16 | 18 | 1 | |||
1 | Quote | black anodised | 25 | 6.3 | 4.8 | 43 | 1 | |||
1 | Quote | black anodised | 33 | 19 | 4.8 | 25.8 | 1 | |||
1 | Quote | black anodised | 37 | 19 | 4.8 | 25.6 | 1 | |||
1 | Quote | black anodised | 51 | 19 | 4.8 | 24 | 1 | |||
1 | Quote | black anodised | 11.8 | 11.8 | 8 | 25 | 2.5 | |||
1 | Quote | black anodised solderable surface | 5 | 6.3 | 4.8 | 123 | 1 | |||
1 | Quote | black anodised solderable surface | 8 | 6.3 | 4.8 | 87 | 1 | |||
1 | Quote | black anodised solderable surface | 10 | 6.3 | 4.8 | 75 | 1 | |||
1 | Quote | black anodised solderable surface | 13 | 6.3 | 4.8 | 63 | 1 | |||
1 | Quote | black anodised solderable surface | 17 | 6.3 | 4.8 | 51 | 1 | |||
1 | Quote | black anodised | 13 | 19 | 4.8 | 29 | 1 | |||
1 | Quote | black anodised | 19 | 19 | 4.8 | 22 | 1 | |||
1 | Quote | black anodised | 17 | 30 | 7.5 | 17 | 2.8 | |||
1 | Quote | black anodised | 15.3 | 15.3 | 8 | 27 | 3 | |||
1 | Quote | black anodised | 22.3 | 22.3 | 8 | 21 | 3 | |||
1 | Quote | solderable surface | 8 | 8 | 6 | 74 | 2 | |||
1 | Quote | black anodised solderable surface | 8 | 8 | 6 | 74 | 2 | |||
1 | Quote | black anodised solderable surface | 10 | 8 | 6 | 71 | 2 | |||
1 | Quote | black anodised | 17 | 8 | 6 | 42 | 2 | |||
1 | Quote | black anodised solderable surface | 26 | 8 | 6 | 26 | 2 | |||
1 | Quote | solderable surface | 8 | 13.5 | 15.24 | 25.6 | 3.5 | |||
1 | Quote | black anodised solderable surface | 21 | 13.5 | 15.24 | 16.5 | 3.5 | |||
1 | Quote | solderable surface | 21 | 10 | 6 | 31 | 1.5 |
Loading...
Configure
Basic Attributes
Surface
Length(mm)
Width(mm)
Height(mm)
Thermal Resistance(k/W)
Plate Thickness(mm)
Type
Optional Attributes