Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MK 05/10/Z
Part Number
|
---|
MK 05/10/Z |
Part Number | Related to | Minimum order quantity | Volume Discount | Temperature Range | Contact Material | Nominal Current | Nominal Voltage | Insulating Body Material | Test Voltage | No. Of Contacts | Specific Insulation Resistance | Volume Resistance | Grid (mm) | Connection Type | Version | Surface Of Contact | Capacity Between Two Adjacent Contacts (pF) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 1.5 A | 60 V DC | PA 4.6. GF | 1000 V | 10 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | THT (soldering) | solder and plug pins, Ø0.5mm | tin-plated | ≤0.4 |
Loading...
Class Of Inflammability | UL 94 V-0 | Reflow Solderable | yes |
---|
This page is Male headers, part number MK 05/10/Z.
You can find the detail information about specifications and dimensions on part number MK 05/10/Z.
Configure
Basic Attributes
Temperature Range
Contact Material
Nominal Current
Nominal Voltage
Insulating Body Material
Test Voltage
No. Of Contacts
Specific Insulation Resistance
Volume Resistance
Grid(mm)
Connection Type
Version
Surface Of Contact
Capacity Between Two Adjacent Contacts(pF)
Optional Attributes
Part Number |
---|
MK 04/02/Z |
MK 04/10/G |
MK 05/01/G |
MK 05/12/G |
MK 05/50/G |
MK 14 X 2/04/G |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Temperature Range | Contact Material | Nominal Current | Nominal Voltage | Insulating Body Material | Test Voltage | No. Of Contacts | Specific Insulation Resistance | Volume Resistance | Grid (mm) | Connection Type | Version | Surface Of Contact | Capacity Between Two Adjacent Contacts (pF) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 1.5 A | 60 V DC | PA 4.6. GF | 1000 V | 2 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | THT (soldering) | with solder-cup | tin-plated | ≤0.4 | |||
- | 100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 1.5 A | 60 V DC | PA 4.6. GF | 1000 V | 10 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | THT (soldering) | with solder-cup | gold-plated | ≤0.4 | |||
- | 100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 1.5 A | 60 V DC | PA 4.6. GF | 1000 V | 1 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | THT (soldering) | solder and plug pins, Ø0.5mm | gold-plated | ≤0.4 | |||
- | 100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 1.5 A | 60 V DC | PA 4.6. GF | 1000 V | 12 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | THT (soldering) | solder and plug pins, Ø0.5mm | gold-plated | ≤0.4 | |||
- | 100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 1.5 A | 60 V DC | PA 4.6. GF | 1000 V | 50 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | THT (soldering) | solder and plug pins, Ø0.5mm | gold-plated | ≤0.4 | |||
- | 100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 1.5 A | 60 V DC | PA 4.6. GF | 1000 V | 4 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | THT (soldering) | parallel PCB connection | gold-plated | ≤0.4 |