Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SL 3/025/05/Z |
SL 18/042/05/Z |
SLK 3/025/05/Z |
Part Number | Related to | Minimum order quantity | Volume Discount | Temperature Range | Contact Material | Nominal Current | Nominal Voltage | Insulating Body Material | Test Voltage | No. Of Contacts | Specific Insulation Resistance | Volume Resistance | Grid (mm) | Connection Type | Version | Surface Of Contact | Capacity Between Two Adjacent Contacts (pF) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | Quote | -40°C to +163°C (260°C/10 s) | CuSn alloy | 3 A | 250 V AC | PA 4.6. GF | 2000 V | 5 | >10⁷ Ω·m | ≤5 mΩ | 2.54 | THT (soldering) | insertion side "dimension C", "S" selective gold-plated | tin-plated | - | |||
100 | Quote | -40°C to +163°C (260°C/10 s) | CuSn alloy | 3 A | 250 V AC | PA 4.6. GF | 2000 V | 5 | >10⁷ Ω·m | ≤5 mΩ | 2.54 | THT (soldering) | insertion side "dimension C", "S" selective gold-plated | tin-plated | - | |||
100 | Quote | -40°C to +163°C (260°C/10 s) | CuSn alloy | 3 A | 250 V AC | PA 4.6. GF | 2000 V | 5 | >10⁷ Ω·m | ≤5 mΩ | 2.54 | THT (soldering) | insertion side "dimension C", "S" selective gold-plated | tin-plated | - |
Loading...
Class Of Inflammability | UL 94 V-0 | Reflow Solderable | yes |
---|
Configure
Basic Attributes
Capacity Between Two Adjacent Contacts(pF)
Temperature Range
Contact Material
Nominal Current
Nominal Voltage
Insulating Body Material
Test Voltage
No. Of Contacts
Specific Insulation Resistance
Volume Resistance
Grid(mm)
Connection Type
Version
Surface Of Contact
Optional Attributes