Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MK LP 18/02/G |
MK LP 19/02/G |
Part Number | Related to | Minimum order quantity | Volume Discount | Temperature Range | Nominal Current | Nominal Voltage | Insulating Body Material | Test Voltage | No. Of Contacts | Specific Insulation Resistance | Volume Resistance | Grid (mm) | Connection Type | Version | Surface Of Contact | Capacity Between Two Adjacent Contacts (pF) | Insertion / Drawing Force | Type Internal Spring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | Quote | -40°C to +163°C (260°C/10 s) | 1.5 A | 60 V DC | PA 4.6. GF | 1000 V | 2 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | THT (soldering) | low profile | gold-plated | ≤0.4 | 1.8 N/1.4 N | 4-fingers | |||
100 | Quote | -40°C to +163°C (260°C/10 s) | 1.5 A | 60 V DC | PA 4.6. GF | 1000 V | 2 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | THT (soldering) | low profile | gold-plated | ≤0.4 | 1.8 N/1.4 N | 4-fingers |
Loading...
Class Of Inflammability | UL 94 V-0 | Contact Material | CuZn-alloy | Reflow Solderable | yes |
---|
Configure
Basic Attributes
Temperature Range
Nominal Current
Nominal Voltage
Insulating Body Material
Test Voltage
No. Of Contacts
Specific Insulation Resistance
Volume Resistance
Grid(mm)
Connection Type
Version
Surface Of Contact
Capacity Between Two Adjacent Contacts(pF)
Insertion / Drawing Force
Type Internal Spring
Optional Attributes